(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HFS8 Series, Toothed Washer for Square Aluminum Extrusion【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

HUZW8PACK

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HUZW8PACK
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nut Type Washers Material Stainless Steel Loosening Prevention None
Material 304 Stainless Steel Extrusion Series HFS Extrusion No. 8,8-45
Sale Type Sold by the package

Please check the type/dimensions/specifications of the part HUZW8PACK in the HFS8 Series, Toothed Washer for Square Aluminum Extrusion series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.