(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Nuts for 5 Series Aluminum Extrusions

Flanged Nuts for 5 Series Aluminum Extrusions
  • Volume Discount

•Nut Type: Flanged Nuts
•Material: Stainless Steel
•Material: 304 Stainless Steel
•Type: Flanged Nuts

  • inCAD Components

Part Number

Configured Part Number is shown.

Flanged Nuts -For HFS5 Series Aluminum Extrusions-:Related Image
・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Part Number-L
HNTLSN5-5
HTDN5
-12
Part NumberBTD
TypeM
HTDN
(Stainless Steel)
474.210
585.512

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HTDN4
HTDN5
HTDN6
HTDN8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)
1 Piece(s)Available

8 Days or more

10M44
1 Piece(s)Available

8 Days or more

10M55
1 Piece(s)Available

8 Days or more

10M66
1 Piece(s)Available

8 Days or more

10M88
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Thread Length L
(mm)

Loading...

  1. 1

Example

Flanged Nuts -For HFS5 Series Aluminum Extrusions-:Related Image
SHNST5 (>> Click here)

Basic Information

Nut Type Flanged Nuts Material Stainless Steel Loosening Prevention None
Material 304 Stainless Steel Sale Type Flanged Nuts

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.