(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post-Assembly Insertion Nut, Stopper Set for 5 Series Aluminum Extrusions

Post-Assembly Insertion Nut, Stopper Set for 5 Series Aluminum Extrusions
  • Volume Discount

More inexpensive than when nuts and stoppers are purchased separately

  • inCAD Components

Specifications

Part Number-M
HNTAT5-5
Part NumberM
HNTAT53 4
5
HNTATSN5345
HNTAT5 (1010 Carbon Steel Set)
HNTATSN5 (316 Stainless Steel Set)
Type(B) Stopper Nut(A) Stopper
HNTAT5HNTA5HNAST5
HNTATSN5*HNTASN5
*Electrically conductive

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HNTAT5-3
HNTAT5-4
HNTAT5-5
HNTATSN5-3
HNTATSN5-4
HNTATSN5-5
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M
(mm)
Material Material Surface Treatment Thread Length L
(mm)
1 Piece(s)Available

5 Days

10M3Steel1010 Carbon Steel EquivalentTrivalent Chromate3
1 Piece(s)Available

5 Days

10M4Steel1010 Carbon Steel EquivalentTrivalent Chromate4
1 Piece(s)Available

5 Days

10M5Steel1010 Carbon Steel EquivalentTrivalent Chromate5
1 Piece(s)Available

8 Days or more

10M3Stainless SteelStainless Steel316 Equivalent-3
1 Piece(s)Available

8 Days or more

10M4Stainless SteelStainless Steel316 Equivalent-4
1 Piece(s)Available

Same day

Stock

10M5Stainless SteelStainless Steel316 Equivalent-5

Loading...

  1. 1

More Information

HNTAT5 (1010 Carbon Steel Set)
HNTATSN5 (316 Stainless Steel Set)

Example

Post-Assembly Insertion Nut / Stopper Set -For HFS5 Series Aluminum Extrusions-:Related Image
 

Basic Information

Nut Type Post-Assembly Insertion Nuts Series Name 5 Series Function Nut and Stopper Set
Loosening Prevention None Extrusion Series Resin Stopper Extrusion No. 5
Sale Type Post-Assembly Insertion Nut and Stopper Set

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.