(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
If used in combination with Pre-Assembly Insertion Nut, the stopper prevents the nut from slipping off even if the extrusion is positioned vertically.
Part Number
Configured Part Number is shown.
HNST5
Nut Type | Pre-Assembly Insertion Stoppers | Series Name | 5 Series |
---|---|---|---|
Material | Resin | Loosening Prevention | None |
Material | Polyamide | Extrusion Series | HFS |
Extrusion No. | Black | Sale Type | Pre-Assembly Insertion Stoppers |
RoHS | 10 | - | - |
Part Number |
HNST5 |
Part Number | Applicable Pre-Assembly Insertion Nut | Color |
HNST5 | HNTT5 HNTTV5 HNTTZ5 HNTTSN5 HNTTSS5 | Black |
Nut Type | Pre-Assembly Insertion Stoppers | Series Name | 5 Series | Material | Resin |
---|---|---|---|---|---|
Loosening Prevention | None | Material | Polyamide | Extrusion Series | HFS |
Extrusion No. | Black | Sale Type | Pre-Assembly Insertion Stoppers |
Please check the type/dimensions/specifications of the part HNST5 in the Pre-Assembly Stoppers for 5 Series Aluminum Extrusions series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy