(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spring Plungers - Short length.

Spring Plungers - Short length.
  • Volume Discount

30 ~ 50% shorter in dimensions compared to the conventional products.

  • inCAD Components
Micro Spring Plungers -Short-:Related Image
・Materials
Load CategoryTypeBodyPinSpringOperating Temperature
FlatSpherical[ M ]Material[ M ]Material[ M ]Material
Light LoadMPFSMPJS303 Stainless Steel304 Stainless Steel304 Stainless Steel-30~140°C

Specifications

Part Number-S
MPFS4-3
Part NumberSdD1LCLight Load (N)
TypeDh7min.max.
(Flat)
MPFS
(Spherical)
MPJS
1.51.50.529.50.050.490.98
21.512.580.10.490.98
3323.5100.150.491.47
4334.5100.20.591.47
5445.511.50.30.641.96
[ ! ]Recommended Diameter of Mounting Hole: DH7 [ ! ]Use adhesive to prevent loosening.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MPFS1.5-1.5
MPFS2-1.5
MPFS3-3
MPFS4-3
MPFS5-4
MPJS1.5-1.5
MPJS2-1.5
MPJS3-3
MPJS4-3
MPJS5-4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter M
(mm)
Pin Plunger Type Min. Load
(N)
Max. Load
(N)
1 Piece(s)Available

8 Days or more

101.5Flat0.490.98
1 Piece(s)Available

8 Days or more

102Flat0.490.98
1 Piece(s)Available

8 Days or more

103Flat0.491.47
1 Piece(s)Available

8 Days or more

104Flat0.591.47
1 Piece(s)Available

8 Days or more

105Flat0.641.96
1 Piece(s)Available

8 Days or more

101.5Spherical Type0.490.98
1 Piece(s)Available

8 Days or more

102Spherical Type0.490.98
1 Piece(s)Available

8 Days or more

103Spherical Type0.491.47
1 Piece(s)Available

8 Days or more

104Spherical Type0.591.47
1 Piece(s)Available

8 Days or more

105Spherical Type0.641.96

Loading...

  1. 1
 

Basic Information

Pin Material 304 Stainless Steel Body Material 303 Stainless Steel Stroke (S)(mm) 1.0-4.5
Mounting Method Press Fit Thread Locking Compound No Main Body Surface Treatment No
Surface Treatment of Pin No Nose Heat Treatment No Initial Load (Range)(N) 0.01~50

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.