(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mounting Plates for Handles.

Mounting Plates for Handles.

Move the mouse over the image to zoom

  • Volume Discount

Nuts useful when used with Nylon Pull Handle UPCN.

  • inCAD Components

Part Number

Configured Part Number is shown.

Mounting Plates for Handle (for Nylon Handle):Related Image
・Materials
[ M ] Material: 304 Stainless Steel

・Materials
[ M ] Material: 304 Stainless Steel

Specifications

Mounting Plates for Handle (for Nylon Handle):Related Image
Mounting Plates for Handle (for Nylon Handle):Related Image
Part NumberL1ABNHandlesReference Mass
(g)
TypeL
UPCNAT90108.5199.255.5UPCN1931
93.5112216.5UPCN2136
11713926118.5UPCN2655
1321562712UPCN2764
1792042812.5UPCN2888
Part NumberL1ABNApplicable HandlesReference Mass
(g)
TypeL
UPCNAT90108.5199.255.5UPCN1931
93.5112216.5UPCN2136
11713926118.5UPCN2655
1321562712UPCN2764
1792042812.5UPCN2888

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UPCNAT90
UPCNAT93.5
UPCNAT117
UPCNAT132
UPCNAT179
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)
1 Piece(s)Available

8 Days or more

1090
1 Piece(s)Available

8 Days or more

1093.5
1 Piece(s)Available

8 Days or more

10117
1 Piece(s)Available

8 Days or more

10132
1 Piece(s)Available

8 Days or more

10179
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Pitch L
(mm)

Loading...

  1. 1

Example

Mounting Plates for Handle (for Nylon Handle):Related Image

Basic Information

Main Body Type Related Components Material 304 Stainless Steel Surface Treatment No

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.