(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Aluminum Extrusion Handles - External, Pipe Handles, Offset, Aluminum

・Materials
Part Name[ M ]Material
Hollow6063 Aluminum Alloy
ElbowGlass Fiber Reinforced Nylon

Specifications

[External] Aluminum Pipe Handles -Offset-:Related Image
■- L Dimension Selectable
Part NumberLApplicable
Screws
Type
UHFAP
(L Dimension Selectable)
150Countersunk Screws
M8
200
250
300
400
500
600
■L Dimension Configurable
Part NumberL
1mm Increment
Applicable
Screws
Type
UHFAPF
(L Dimension Configurable)
100~150Countersunk Screws
M8
151~200
201~250
251~300
301~400
401~500
501~600

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
UHFAP150
UHFAP200
UHFAP250
UHFAP300
UHFAP400
UHFAP500
UHFAP600
UHFAPF-[100-600/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL Dimension
(mm)
Material
1 Piece(s)Available

8 Days or more

10150Aluminum Alloy
1 Piece(s)Available

8 Days or more

10200Aluminum Alloy
1 Piece(s)Available

8 Days or more

10250Aluminum Alloy
1 Piece(s)Available

8 Days or more

10300Aluminum Alloy
1 Piece(s)Available

8 Days or more

10400Aluminum Alloy
1 Piece(s)Available

8 Days or more

10500Aluminum Alloy
1 Piece(s)Available

8 Days or more

10600Aluminum Alloy
1 Piece(s)

10 Days or more

10--

Loading...

  1. 1
 

Basic Information

Type U-shaped, Angled Mounting Method Round Hole

Additional Products in this Category

Complementary Products

Tech Support