(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Installation adjusting Jack Bolts that can be combined with seating plates.
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ H ]Hardness (Tip Induction Hardened) | [ S ]Surface Treatment | |
L Fixed | L Selectable | |||
FJKMB | - | 1045 Carbon Steel | 50~56HRC | Trivalent Chromate |
Part Number | - | L |
FJKMR20 FJKMB24 FJKBA12 | - - - | 100 103 80 |
Part Number | L | d | R | ℓ | B | Load Capacity (kN) | Mass (g) | |
Type | M(xP) | |||||||
FJKMB | 16 (x1.5) | 100 | 14 | 7 | 10 | 21 | 44.0 | 150 |
20 (x1.5) | 18 | 9 | 24 | 68.6 | 250 | |||
24 (x1.5) | 103 | 20 | 10 | 13 | 27 | 98.8 | 300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
FJKMB16-100 |
FJKMB20-100 |
FJKMB24-103 |
Loading...
Specifications | Tip Sphere Head Cap | Material | 1045 Carbon Steel | Surface Treatment | Trivalent Chromate |
---|---|---|---|---|---|
Type | Leveler Bolts | Screw Type | Fine Thread | Pitch P(mm) | 1.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy