(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Foot Jack Bolts - Radiused Tip, Hex Head

Foot Jack Bolts - Radiused Tip, Hex Head:Related Image
・Materials
Type[ M ]
Material
[ H ]Hardness
(Tip Induction Hardened)
[ S ]Surface
Treatment
L FixedL Selectable
FJKCFJKCF1045 Carbon Steel-Trivalent Chromate
FJKCS-304 Stainless Steel--

Specifications

Part Number-L
FJKB12
FJKCF16

-

80
■Tip SR Hex Chamfered Type
Part NumberABdSR(e)TLoad Capacity
(kN)
Mass
(g)
TypeM(xP)
FJKC
FJKCF
FJKCS
(Stainless Steel)
12 (x1.75)8198821.9107.1100
16 (x2.0)1024131427.7139.8200
20 (x2.5)1330151634.61621.0300
■L Fixed Type
Part NumberL
TypeM(xP)
FJKC
FJKCS
(Stainless Steel)
12 (x1.75)136
16 (x2.0)
20 (x2.5)
■L Selectable Type
Part NumberL
TypeM(xP)
FJKCF12 (x1.75)6080100
16 (x2.0)80100120
20 (x2.5)100120

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJKC12
FJKC16
FJKC20
FJKCF12-60
FJKCF12-80
FJKCF12-100
FJKCF16-80
FJKCF16-100
FJKCF16-120
FJKCF20-100
FJKCF20-120
FJKCS12
FJKCS16
FJKCS20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Plumbing Thread Nominal M Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate12-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate16-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20-
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate1260
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate1280
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate12100
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate1680
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate16100
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate16120
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20100
1 Piece(s)Available

8 Days or more

101045 Carbon SteelTrivalent Chromate20120
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-12-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-16-
1 Piece(s)Available

8 Days or more

10304 Stainless Steel-20-

Loading...

  1. 1

Example

-->-->Foot Jack Bolts - Radiused Tip, Hex Head:Related Image
Foot Jack Bolts - Radiused Tip, Hex Head:Related Image
Foot Jack Bolts - Radiused Tip, Hex Head:Related Image
e-Catalog Search Key  #MA212  
܂ -->
 

Basic Information

Specifications Tip SR Hex Chamfered Type Type Leveler Bolts Screw Type Coarse Thread

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.