(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Leveling Bolt: B Type

Leveling Bolt: B Type
  • Volume Discount

•Surface Treatment of Thread: Bright chromate plating
•Main Body Surface Treatment: Bright chromate plating

Part Number

Configured Part Number is shown.

 

 

 

 

レベリングボルト:Bタイプ:関連画像

Part Number
LBNS-B12
LBNS-B16
LBT-B16
LBT-B20
LBT-B24
LBTN-B12
LBTN-B16
LBTN-B20
LBTS-B16
LBTS-B20
LBTS-B24
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Material Surface Treatment of Thread Body Material Main Body Surface Treatment Nominal of Thread
(mm)
Thread Length
(mm)
1 Piece(s)Available

8 Days or more

303 Stainless Steel-303 Stainless Steel-M12136
1 Piece(s)Available

9 Days or more

303 Stainless Steel-303 Stainless Steel-M16136
1 Piece(s)Available

9 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM16100
1 Piece(s)Available

9 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM20100
1 Piece(s)Available

8 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM24103
1 Piece(s)Available

9 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM12136
1 Piece(s)Available

11 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM16136
1 Piece(s)Available

8 Days or more

1045 Carbon SteelBright chromate plating1045 Carbon SteelBright chromate platingM20136
1 Piece(s)Available

9 Days or more

303 Stainless Steel-303 Stainless Steel-M16100
1 Piece(s)Available

9 Days or more

303 Stainless Steel-303 Stainless Steel-M20100
1 Piece(s)Available

14 Days or more

303 Stainless Steel-303 Stainless Steel-M24103

Loading...

  1. 1

Additional Products in this Category

Tech Support