(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Seating Plates - Round Type

Seating Plates - Round Type:Related Image
・Materials
[ M ] Material: Cast Iron Class No.35
[ S ] Surface Treatment: Paint (Blue)

Specifications

Part Number-T
SEPLC60
SEPLB80
SEPFC100
-
-
-
20
30
80
Part NumberTReference Load Capacity kNMass
(g)
TypeD
SEPLC60205.6360
3014.8560
80205.6600
3014.8990
5046.21720
100205.6950
3014.81560
5046.22680

Part NumberTReference Load Capacity kNMass
(g)
TypeD
SEPLB802010.8880
3024.51310
5068.52260
1002010.81350
3024.52050
5068.63400
1502010.83210
3024.54620

Part NumberTKdWhReference Load Capacity kNMass
(g)
TypeD
SEPFC806030206030101650
1008040383250
1201004270126450
15015070802012900

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SEPFC80-60
SEPFC100-80
SEPFC120-100
SEPFC150-150
SEPLB80-20
SEPLB80-30
SEPLB80-50
SEPLB100-20
SEPLB100-30
SEPLB100-50
SEPLB150-20
SEPLB150-30
SEPLC60-20
SEPLC60-30
SEPLC80-20
SEPLC80-30
SEPLC80-50
SEPLC100-20
SEPLC100-30
SEPLC100-50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSpecifications Dimension D
(mm)
Thickness T(t)
(mm)
1 Piece(s)Available

10 Days or more

10Thick8060
1 Piece(s)Available

10 Days or more

10Thick10080
1 Piece(s)Available

10 Days or more

10Thick120100
1 Piece(s)Available

10 Days or more

10Thick150150
1 Piece(s)Available

8 Days or more

10Square Type8020
1 Piece(s)Available

8 Days or more

10Square Type8030
1 Piece(s)Available

8 Days or more

10Square Type8050
1 Piece(s)Available

8 Days or more

10Square Type10020
1 Piece(s)Available

8 Days or more

10Square Type10030
1 Piece(s)Available

8 Days or more

10Square Type10050
1 Piece(s)Available

8 Days or more

10Square Type15020
1 Piece(s)Available

8 Days or more

10Square Type15030
1 Piece(s)Available

Same day

Stock

10Round Type6020
1 Piece(s)Available

8 Days or more

10Round Type6030
1 Piece(s)Available

8 Days or more

10Round Type8020
1 Piece(s)Available

8 Days or more

10Round Type8030
1 Piece(s)Available

8 Days or more

10Round Type8050
1 Piece(s)Available

8 Days or more

10Round Type10020
1 Piece(s)Available

8 Days or more

10Round Type10030
1 Piece(s)Available

8 Days or more

10Round Type10050

Loading...

  1. 1
 

Basic Information

Type Seating Plates

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.