(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable with stop, CSTUN series (light loads).

Casters - Turntable with stop, CSTUN series (light loads).
  • Volume Discount

Medium Load Screw in Caster
For complete product overview and details on Casters - Light Load, Swivel, Screw-in, Optional Brake see the sections below:

  • inCAD Components
Casters - Threaded-:Related Image
Casters - Threaded-:Related Image
・Materials
Main BodyWheelBearing
[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)Swiveling PartWheel
Low Carbon SteelTrivalent ChromateRubber (Black)IncorporatedNone

Specifications

Part Number-Wheel Material
CSTUN75B-R
TypePart NumberWheel MaterialHM (Coarse)btrBEAllowable Load
(N)
Mass
(g)
TypeD
Screw-In
Type
CSTUN50AR
(Rubber)
7412214.835532827500335
50B162340
65A8912214356125500390
65B162340
75A971221356628600430
75B162340
With Screw-In Brake
Type
CSTUNS50A7412214.835672827500360
50B162340
65A8912214356825500375
65B162340
75A9712213528600485
75B162340

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~2930~4950~99
Discount RateUnit Price5%10%
[ ! ]For orders of an amount greater than an indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CSTUN50A-R
CSTUN50B-R
CSTUN65A-R
CSTUN65B-R
CSTUN75A-R
CSTUN75B-R
CSTUNS50A-R
CSTUNS50B-R
CSTUNS65A-R
CSTUNS65B-R
CSTUNS75A-R
CSTUNS75B-R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStopper Allowable Load
(daN)
Mounting Height H
(mm)
Thread Dia. M Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10Not Provided5074M125028
1 Piece(s)Available

8 Days or more

10Not Provided5074M165028
1 Piece(s)Available

8 Days or more

10Not Provided5089M126525
1 Piece(s)Available

8 Days or more

10Not Provided5089M166525
1 Piece(s)Available

8 Days or more

10Not Provided6097M127525
1 Piece(s)Available

8 Days or more

10Not Provided6097M167525
1 Piece(s)Available

8 Days or more

10With Rotation Stopper5074M125028
1 Piece(s)Available

8 Days or more

10With Rotation Stopper5074M165028
1 Piece(s)Available

8 Days or more

10With Rotation Stopper5089M126525
1 Piece(s)Available

8 Days or more

10With Rotation Stopper5089M166525
1 Piece(s)Available

8 Days or more

10With Rotation Stopper6097M127525
1 Piece(s)Available

8 Days or more

10With Rotation Stopper6097M167525

Loading...

  1. 1

More Information

>> For dedicated wrenches, see Click here.

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

 

Basic Information

Caster Type Screw-In Load Range(daN) 35.01 to 80.00 Wheel Material Rubber
Wheel Characteristics Not Provided Metal Piece(Fittings etc.,) Material Steel Load Category Light Load
Wheel Bearings Not Provided

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.