(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With swivel plate, series CGZJ (Very heavy loads). (Part Numbers)

Casters - With swivel plate, series CGZJ (Very heavy loads).

Click this image to zoom it.

Move the mouse over the image to zoom

  • Casters - With swivel plate, series CGZJ (Very heavy loads).
  • Casters - With swivel plate, series CGZJ (Very heavy loads).
  • Volume Discount

Lower-floored and lighter-weighed than the conventional products.

Casters -Super Heavy Load / Low Profile and Lightweight-:Related Image
・Materials
Part NumberMain BodyWheelSealBearing
TypeD[ M ]Material[ S ]Surface Treatment[ M ]Material (Color)[ M ]MaterialSwiveling PartWheel
CGZJ50Low Carbon Steel
Special Steel
Trivalent ChromatePhenol (Black)
MC Nylon (Blue)
Electrically Conductive MC Nylon (Black)
NoneIncorporatedIncorporated
65
75

Specifications

Part Number-Wheel Material
CGZJ65-P
TypePart NumberWheel MaterialBHACFGdErAllowable Load
(N)
Mass (g)
TypeD
Swivel
Type
CGZJ50P (Phenol)
N (MC Nylon)
D (Electrically Conductive MC Nylon)
3874848464648.514433000600
654889100100787810.5165440001090
75995850001180

Price list

Volume Discount Rate ([ ! ]Round down to nearest one cent.) Click here
Quantity1~1920~3435~4950~99
Discount RateUnit Price5%10%18%
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CGZJ75-N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10485.01 to 750.0050099[Nylon] MC NylonNot Provided78781001007548

Loading...

  1. 1

More Information

Casters -Super Heavy Load / Low Profile and Lightweight-:Related Image

Technical Information

Wheel Performance Comparison

ItemSynthetic RubberUrethane RubberMC NylonNylon (White)Phenol
Abrasion ResistanceExcellentExcellentExcellentGoodGood
Oil ResistanceAcceptableGoodExcelenteExcelenteExcellent
Water ResistanceExcellentGoodExcellentExcellentGood
CostExcellentGoodAcceptableExcellentAcceptable
NoiseExcellentGoodAcceptableInefficientAcceptable
Allowable LoadAcceptableExcellentExcellentAcceptableExcellent
Moving ResistanceAcceptableGoodExcellentGoodExcellent
Rubber Hardness Shore A70±590±5
Operating Temperature-5–60°C-20–80°C -20–120°C-10–120°C-40–180°C
FeaturesNatural rubber SBR, BR etc. are combined in the ideal formulas and are the most standard type as general wheels.Excellent in abrasion and oil resistance. Low starting and running resistance.Excellent in oil resistance and load resistance. Low starting and running resistance.Excellent in oil resistance and water resistance. Low starting and running resistance.Excellent in oil, heat and load resistance. Low starting resistance.
ItemSpecial Reinforced PlasticConductive RubberConductive MC NylonPEEKCasting
Abrasion ResistanceAcceptableExcellentExcellentGoodExcellent
Oil ResistanceGoodAcceptableExcellentExcellentExcellent
Water ResistanceGoodExcellentExcellentGoodGood
CostGoodGoodAcceptableAcceptableGood
NoiseAcceptableExcellentAcceptableAcceptableInefficient
Allowable LoadExcellentAcceptableExcellentExcellentExcellent
Moving ResistanceGoodAcceptableExcellentGoodGood
Rubber Hardness Shore A75±5
Operating Temperature-20–80°C-5–60°C-20–120°C-50–250°C -40–200°C
FeaturesWider footprint than conventional wheels, and suitable for heavy loads. Relatively low cost.SBR rubber compounded with a larger amount of carbon black content, which works as earthing.Antistatic grease is sealed. Ideal for environments where dust adhesion is prohibited.Excellent in heat resistance. Available for use at high temperature.Excellent in abrasion, heat and corrosion resistance.

Support Information

Variety of Wheels

Specification Properties Specification Properties
Direct MountingCommonly used casters directly mounted with plates on carriages and machines.
Screw FittingJust screw into pipes, frames, etc, to mount
With Adjustment PadIntegrated pads secure the Casters on the floor.
Dual WheelsDual Wheel Type excellent in swivel and capable of making small turns.
Vibration AbsorptionGood vibration absorption and less dust generation during moving. Best use for clean environments.
CastingThe type with high durability in harsh environments compared to the press-formed caster products.
Allowable Load / SpecificationLight LoadLight-Medium LoadMedium LoadLow ProfileMedium-Heavy LoadHeavy LoadSuper Heavy LoadUltra Heavy Load
80~400N300~1800N800~3000N1600~3200N3000N3000~6000N4000~9000N~15000N
Direct Mounting
View allView allView allView allView allView allView all
Screw Fitting
View allView allView allView all
With Adjustment Pad
View allView allView allView allView allView allView all
Dual Wheels
View allView allView all
Vibration Absorption
View allView all
Casting
View allView all

Find out more technical details about the wheels Here.

Cautions

1. Allowable Load

The allowable loads shown in the tables of the catalog indicate the limit load that can be transported by human power on a fl at surface

To calculate the total load limit first define the weight of the load be carried, then select a wheel with the appropriate allowable load. Even if 4 wheels are used the total load can be supported at 3 points, so the total load limit is usually calculated by the following formula:

Where:

  • Lc: Limit of Total Load.
  • Cp: Allowable Load.
  • n: Number of wheels (in this example its value would be 4).
  • The value of 0.8 is the multiplication factor to determine the total load at 3 support points.

[!] When different sizes of casters are used in combination, calculation should be based on the caster with the smallest load capacity.

2. Operating Speed

Operating speed should be walking speed or slower in intermittent usage. Avoid powered pulling (except for some casters) and continuous operation that may cause heat generation.

Wheel DiameterOperating Speed
75mm or less2km/h or less
100mm or less4km/h or less

3. Stoppers

Note that the performance may degrade without user attention due to wear and damages from long-term operation. Braking power generally depends on wheel materials. To ensure safe use, use wheel stops, floor stoppers, etc.

4. Operating Environment

It is assumed that the casters are used in normal temperature. (Excluding some casters) Avoid unusual environment that might be affected by high temperature, low temperature, high humidity, acidic, alkaline, salt, solvent, oil, seawater and chemical products, etc.

Specifications

    Weight Savings

    The thick plates of the Heavy Load Caster causes its mass to increase. To make the product lighter than other types, the CGZJ type use a thinner special steel-made plate.

    Mounting Height (Lowest Profile)

    Compared to caster of the same specifications, its height is lower.

Weight comparison with conventional wheels (when using 4 wheels)

D (Wheel diameter)Weight (g)Weight reduction range
Conventional Product CKZJ
(Click Here)
CGZJ
5032902400-27%
6563604360-31%
7567204720-20%
 

Basic Information

Caster Type Plate Type Swivel Stopper Not Provided Properties Low Profile
Metal Piece(Fittings etc.,) Material Steel Load Category Super Heavy Load Wheel Bearings Provided

Please check the type/dimensions/specifications of the part CGZJ75-N in the Casters - With swivel plate, series CGZJ (Very heavy loads). series.

Products like this...

Part Number
CGZJ50-N
CGZJ50-P
CGZJ65-D
CGZJ65-N
CGZJ65-P
CGZJ75-P
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
1 Piece(s)Available

8 Days or more

10220.01 to 320.0030074[Nylon] MC NylonNot Provided646484845038
1 Piece(s)Available

8 Days or more

10220.01 to 320.0030074PhenolNot Provided646484845038
1 Piece(s)Available

8 Days or more

10320.01 to 485.0040089[Nylon] Electrically Conductive MC Nylon-78781001006548
1 Piece(s)Available

8 Days or more

10320.01 to 485.0040089[Nylon] MC NylonNot Provided78781001006548
1 Piece(s)Available

8 Days or more

10320.01 to 485.0040089PhenolNot Provided78781001006548
1 Piece(s)Available

8 Days or more

10485.01 to 750.0050099PhenolNot Provided78781001007548

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.