(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing, Impact Resistant Natural Beige Nylon Wheel

Extra Heavy Duty Top Plate Casters - Rigid, Ball Bearing,  Impact Resistant Natural Beige Nylon Wheel

Rig:

Particularly rugged welded steel construction. Bolted wheel axle. Zinc-plated, yellow-passivated, Cr6-free. E-mail us for Blickle discounts or custom configurations ✉



Part Number
BS-GSPO 101K-16
BS-GSPO 125K-16
BS-GSPO 200K-35
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Mounting Height H
(mm)
Wheel Characteristics Metal Piece(Fittings etc.,) Material Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(φ)
Wheel Width B
(mm)
Load Category Mounting Hole Pitch Circular Diameter
(mm)
Bearing Type Offset Swivel Caster Load Capacity Tread and Tyre hardness
1 Piece(s)

9 Days

Not Provided145Abrasion Resistance / Oil Resistance / Chemical ResistanceSteelSlotted Hole133.4-85.7125.4-61.9158.8114.310055Medium Load15Precision BallNo1250 kg70 Shore D
1 Piece(s)

9 Days

Not Provided170Abrasion Resistance / Oil Resistance / Chemical ResistanceSteelSlotted Hole133.4-85.7125.4-61.9158.8114.312550Medium Load15Precision BallNo1250 kg70 Shore D
1 Piece(s)

9 Days

-255Abrasion Resistance----17514020055--Ball Bearing-3000 kg80 Shore D

Loading...

  1. 1

Basic Information

Wheel Material Nylon Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments / Construction Max and Min Temperature Resistance -25C to +80C

Additional Products in this Category

Tech Support