(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Trims - Resin

Trims - Resin

Click this image to zoom it.

Move the mouse over the image to zoom

Translucent plastic trims blend well with painted sheet metal and stainless steel surfaces.

  • inCAD Components
Resin Trims:Related Image
・Materials
Type[ M ]Material
PTRTNNylon 6

Specifications

Part Number-L
PTRTN1
-
200
Part NumberL 1mm IncrementsAWMinimum Bending Radius mmApplicable Plate Thickness
TypeNo.Bending Directions①Bending Directions②Bending Directions③
PTRTN110~20003.31.3R150R300R2001.0~1.1
23.71.71.2~1.5
34.42.41.6~2.2
45.33.32.3~3.2

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
PTRTN1-[10-2000/1]
PTRTN2-[10-2000/1]
PTRTN3-[10-2000/1]
PTRTN4-[10-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
L
(mm)
1 Piece(s)

8 Days or more

101.310 ~ 2000
1 Piece(s)

8 Days or more

101.710 ~ 2000
1 Piece(s)

8 Days or more

102.410 ~ 2000
1 Piece(s)

8 Days or more

103.310 ~ 2000

Loading...

  1. 1
 

Basic Information

Body Material Nylon 6

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.