(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The instant adhesive is offered for rubber materials as one-use volume product.
Part Number |
BONDR |
Part Number | Applicable Rubber Material | Qty. | Initial Hardened Time | Main Component | |
Type | No. | ||||
BOND | R | Nitrile / Chloroprene / Ethylene / Butyl / Fluorine | 20g | 10 seconds | α-cyanoacrylate |
S | Silicon | 100g | 12 hours | Silicon |
Adhesive Strength | Unit: N/25mm Width | |||||
Conditions | BONDR | BONDS | ||||
Nitrile | Chloroprene | Ethylene | Butyl | Fluorine | Silicon | |
Room Temp.x20 Minutes | 40 | 50 | 80 | 70 | 45 | 1 or Less |
Room Temp.x72 hours | 50 | 50 | 80 | 70 | 50 | 20 |
80°Cx48 hours | 40 | 40 | 80 | 70 | 50 | 40 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy