(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Q.D.C. 101 Series, Coupler, Male Screw Type, 101C4-M

Q.D.C. 101 Series, Coupler, Male Screw Type, 101C4-M
  • Volume Discount

With the 101C4-M, connecting the coupler side and nipple side automatically causes the valve on the coupler side to open. A PushOne coupler-integrated type is available.

[Features]
· Push-to-connect type.
· One-touch connection between the coupler and nipple, simply push it in.
· The coupler features a built-in automatic opening and closing valve.
· When the coupler and nipple are connected, the coupler's valve opens automatically.
·Lineup includes SU304 models (produced per order).
·Model with integrated PushOne fitting is available

PDF

Part Number

Configured Part Number is shown.

 
Part Number
101C4-2M
101C4-4M
Part NumberMinimum order quantityVolume DiscountDays to Ship T Thread Size (R)
1 Piece(s)Available

10 Days or more

1/8
1 Piece(s)Available

8 Days or more

1/4

Loading...

  1. 1

Basic Information

Type Standard Body Material Brass Adhesive Materials NBR Nitrile Rubber
Applicable Fluid Air Male/Female Coupler Valve Structure Single Passage Opening Closing Type
Thread Type Male Thread Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20~80

Additional Products in this Category

Tech Support