(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Couplers - Branch, 3 Positions, Swivel (Part Numbers)

Air Couplers - Branch, 3 Positions, Swivel

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Body Material: Brass
•Thread Type: One-Touch Connectors
•Operating Environment Application: Standard
•Compatible Fluid: Air
•Operating Temperature Range (?): -20::60

  • inCAD Components
Air Couplers - Manifold, Swivel, 3 Sockets, 1 Plug:Related Image
・Materials
[ M ] Material: Body: Brass (Chrome Plating) Coupler: Steel (Nickel Plating)

Specifications

Part Number
MCRN4
MCLTR2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
TypeNo.
MCRE3

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MCRE3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

More Information

Specifications
Seal MaterialNitrile Rubber (NBR Nitrile Rubber )
Operating Temperature Range-20~60°C
Applicable FluidAir
Max. Operating Pressure MPa (kgf/cm2)1.5(15)
Pressure Resistance MPa (kgf/cm2)2.0(20)
Features
· Allows branching from one pipe into multiple pipes.
· 360° turn port.

Example

Air Couplers - Manifold, Swivel, 3 Sockets, 1 Plug:Related Image
 

Basic Information

Type Branch Type Material Brass Applicable Fluid Air
Male/Female Sockets Thread Type One-Touch Connectors Operating Environment, Applications Standard
Operating Temperature Range(℃) -20::60 Max. Operating Pressure(MPa) ::1.5

Please check the type/dimensions/specifications of the part MCRE3 in the Air Couplers - Branch, 3 Positions, Swivel series.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.