(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Couplings with Tube Insert - Union Connector

Couplings with Tube Insert - Union Connector
  • Volume Discount

Couplings with Insert intended to avoid the tube from falling off and generating leakage

Couplings with Tube Insert - Union Connector:Related Image
・Materials
[ M ] Material: Brass

Specifications

Part Number-Nominal
TCRH4-1
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Tube
I.D. (mm)
LBCdH1 Wrench FlatsH2 Wrench FlatsMass (g)
TypeApplicable Tube O.D. (mm)
TCRS42.530.513.53.51.381014
6429.5144.52.7101219
8630165.54.7121424
107.534195.56171740

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
TCRS4
TCRS6
TCRS8
TCRS10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. (mm) D
(φ)
Shape
1 Piece(s)Available

8 Days or more

1042.5
1 Piece(s)Available

8 Days or more

1064
1 Piece(s)Available

8 Days or more

1086
1 Piece(s)Available

8 Days or more

10107.5

Loading...

  1. 1

More Information

Specifications
Applicable FluidAir, Water, Oil
Operating Temperature RangeAir : -20~60°C
Water: 0~60°C
Oil: -20~60°C
Max. Operating PressureIt applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level-100kPa
 

Basic Information

Shape Union Connectors

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.