(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Blind Plug

Push to Connect Fittings - Blind Plug

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

•Application: Standard, Mini
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Compatible Fluid: Air
•Fitting Type: Other Shapes

  • inCAD Components

PDFP.2019-3484

Unit examples related to this product
One-Touch Couplings - Blind Plug:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number
BSLG6
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberALCMass
(g)
TypeD
BSLG4301160.5
6341481
83816102
104116123
124316144

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BSLG4
BSLG6
BSLG8
BSLG10
BSLG12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

Same day

Stock

106
1 Piece(s)Available

8 Days or more

108
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1012

Loading...

  1. 1
 

Basic Information

Type One-Touch Couplings Thread Portion Material No Thread Part Application Standard/Mini
Applicable Fluid Air Fitting Type Other Shapes Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.