(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push to Connect Fittings - Union Straight

Push to Connect Fittings - Union Straight

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Application: Standard, Mini
•Union, Equal Dia.: Union Straight
•Type: One-Touch Couplings
•Thread Portion Material: No Thread
•Seal Material: Nitrile Rubber

  • inCAD Components
One-Touch Couplings - Union Straight:Related Image
・Materials
[ M ] Material: PBT Polybutylene Terephthalate (Polybutylene Terephthalate)

Specifications

Part Number-Nominal-Body Color
MSCNL6
UJDST8

-

1


-


B

[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberACEffective Sectional Area (mm2)Mass
(g)
TypeD
USSTL430.293.23.1
63211.211.04.8
840.213.625.28.8
104016.338.710.6
1254.819.744.620.9
165225.685.032.8

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
USSTL4
USSTL6
USSTL8
USSTL10
USSTL12
USSTL16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D (D1)
(φ)
1 Piece(s)Available

8 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

16

Loading...

  1. 1

More Information

Specifications
MJCNLS, MJELLSOther than MJCNLS, MJELLS
Applicable FluidCompressed AirWaterCompressed Air
Operating Temperature Range-15~60°C5~40°C0~60°C
Max. Operating Pressure1MPa0.9MPa
Operating Vacuum Level-100kPa--100kPa
 

Basic Information

Type One-Touch Couplings Seal Material Nitrile Rubber Thread Portion Material No Thread Part
Application Standard/Mini Applicable Fluid Air Fitting Type Union with same diameter
Union, Equal Dia. Union Straight Operating Temperature Range 0::60°C

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.