(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Sight Glasses - View Port

Sanitary Sight Glasses - View Port

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Sight Glasses useful to see contents such as tank.

Part Number

Configured Part Number is shown.

Sanitary Sightglasses - View Port:Related Image
・Materials
■Parts and Materials
Part No.Part Name[ M ]Material
Ferrule (Window Frame)304 Stainless Steel
WindowTEMPAX Float reinforced product
GasketsEPDM Synthetic Rubber
ClampCF-8 Stainless Steel Cast
Ferrule (Weld-On)304 Stainless Steel
GasketEPDM Synthetic Rubber

Specifications

Part Number-Pressure Range
SNSGR1S
SNPRG2S
SNSHB1S
-1.0
Part NumberABDLH(Ref.)
Pressure Resistance
(MPa)
TypeNo.
SNSGT1.5S30886698361.0
2S409380113360.6
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SNSGT1.5S
SNSGT2S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. A
(φ)
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1040
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. A
(φ)

Loading...

  1. 1

More Information

■Feature
Useful to see contents inside such as tank.
[ NG ]If possible, avoid using it in pressurized tanks.

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.