(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sanitary Pipe Fittings - Threaded Connector

Sanitary Pipe Fittings - Threaded Connector

Click this image to zoom it.

  • Volume Discount
  • Lead Time Reduction

The fitting product line-up has become more various.

Part Number

Configured Part Number is shown.

Sanitary Pipe Fittings - Threaded Connector:Related Image
・Materials
Type[ M ]Material
SNYNS304 Stainless Steel

Specifications

Part Number
SNYNS1S
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberDd
TypeNo.
SNYNS1S25.423.0
1.5S38.135.7
2S50.847.8
2.5S63.559.5
3S76.372.3
Part Number
SNYNS1S
SNYNS1.5S
SNYNS2S
SNYNS2.5S
SNYNS3S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.0S23
1 Piece(s)Available

8 Days or more

101.0S~2.0S1.5S35.7
1 Piece(s)Available

8 Days or more

101.0S~2.0S2.0S47.8
1 Piece(s)Available

8 Days or more

102.5S~4.5S2.5S59.5
1 Piece(s)Available

8 Days or more

102.5S~4.5S3.0S72.3
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal O.D. D Range Nominal
(Ø)
I.D. d (d1)
(Ø)

Loading...

  1. 1

Example

Sanitary Pipe Fittings - Threaded Connector:Related Image

Basic Information

Type Fitting Fitting Shape Straight Connection Type 1 (Left or Large Diameter Side) Weld-On
Connection Type 2 (Right or Small Diameter Side) ISO Thread Union Thread Dia., Center Equal Dia. / concentric Metal Piece(Fittings etc.,) Material 304 Stainless Steel

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.