(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ball Valves - Compact, Brass, PT Threaded, Hose Connection (BBPJ93)

Ball Valves - Compact, Brass, PT Threaded, Hose Connection BBPJ93

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This product can be used for air, water and oil. Less effort needed to turn lever with compact ball valve.

  • inCAD Components
Compact Ball Valves - Brass, PT Threaded / Hose Connection:Related Image

Specifications

Part Number
BBPJ628
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberApplicable Hose I.D. (mm)T
R(PT)
DLWidth Across Flats H
TypeNo.
BBPJ62861/487516
6291/49
9393/810.57619

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BBPJ93
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter
(Ø)
Hose joint diameter D
(φ)
No.
1 Piece(s)Available

8 Days or more

3/8910.593

Loading...

  1. 1

More Information

Compact Ball Valves - Brass, PT Threaded / Hose Connection:Related Image
Specifications
Applicable FluidsWater, Air, Oil
Operating Temperature Range-10~80˚C (No Freezing)
Normal Operating Pressure0.98MPa
 

Basic Information

Valve Type Compact Ball Valves Ball Valve Type Standard bore Applicable Fluid Water / Air / Oil
Main Body Shape Straight Type Body Material Brass Operation Method Manual
Supply Side, Connection Type R (PT) Operating Temperature Range(℃) -10::80 Handle Shape Lever Handle Type
Control Side, Connection Type Hose connection Length(mm) 75 Height(mm) 28.5
Handle diameter(Ø) 40

Please check the type/dimensions/specifications of the part BBPJ93 in the Ball Valves - Compact, Brass, PT Threaded, Hose Connection series.

Products like this...

Part Number
BBPJ628
BBPJ629
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Supply Side, Connecting Tube Diameter
(Ø)
Hose joint diameter D
(φ)
No.
1 Piece(s)Available

8 Days or more

1/468628
1 Piece(s)Available

8 Days or more

1/469629

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support