(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Fittings - Tee Union, Threaded Branch (Part Numbers)

Stainless Steel Pipe Fittings - Tee Union, Threaded Branch

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Fittings which can withstand high pressure and high/low temperature.
Includes ferrules (here -> SKFPK)

  • inCAD Components
Stainless Steel Pipe Fittings - T Union, Threaded Branch:Related Image
・Materials
[ M ] Material: 316 Stainless Steel
[ ! ]Includes ferrules (here -> SKFPK)

Specifications

Part Number-T
SKUF4
SKUWE6
-
2
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberR (PT)
T
T
R(PT)
LL1L2L3BFEHVolume
Discount Rate
TypeD10~29 pcs.
SKUTM411/8214127.855.620.51115.33.5142,840
611/8214127.955.820.51115.45142,540
21/4234328.957.821.51315.45142,780
811/8224429.859.6221116.8515.873,150
21/4234429.859.6221316.8615.873,150
1021/4254630.861.6231317.87193,320
1233/8305538.376.627.51422.89234,350

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SKUTM4-1
SKUTM6-1
SKUTM6-2
SKUTM8-1
SKUTM8-2
SKUTM10-2
SKUTM12-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPipe O.D. D (A1)
(φ)
Thread Nominal
1 Piece(s)Available

8 Days or more

1041/8
1 Piece(s)Available

8 Days or more

1061/8
1 Piece(s)Available

8 Days or more

1061/4
1 Piece(s)Available

8 Days or more

1081/8
1 Piece(s)Available

8 Days or more

1081/4
1 Piece(s)Available

8 Days or more

10101/4
1 Piece(s)Available

8 Days or more

10123/8

Loading...

  1. 1

Example

Stainless Steel Pipe Fittings - T Union, Threaded Branch:Related Image
 

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Run Tee Tube Material Stainless Steel Pipe
Connection Thread Type R(PT) Surface Treatment No Operating Temperature Range(℃) -196::600

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.