(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Fittings which can withstand high pressure and high/low temperature.
Part Number
Configured Part Number is shown.
Part Number | - | T |
SKUF4 SKUWE6 | - | 2 |
Part Number | R (PT) T | Drawing | T R(PT) | L | E1 | E2 | B | ℓ1 | H | Volume Discount Rate | |
Type | D | 10~29 pcs. | |||||||||
SKMA | 4 | 1 | (1) | 1/8 | 30.5 | 5 | 2.5 | 9 | 18 | 10 | 880 |
6 | 1 | (1) | 1/8 | 34 | 5 | 3 | 10 | 19 | 12 | 750 | |
2 | (1) | 1/4 | 39 | 6 | 3 | 13 | 19 | 14 | 780 | ||
8 | 1 | (2) | 1/8 | 34 | 5 | 6 | 10 | 19 | 12 | 750 | |
2 | (3) | 1/4 | 39 | 6 | 6 | 13 | 19 | 14 | 780 | ||
3 | (1) | 3/8 | 40 | 8 | 6 | 14 | 19 | 17 | 920 | ||
10 | 2 | (2) | 1/4 | 44 | 6 | 8 | 13 | 24 | 14 | 780 | |
3 | (3) | 3/8 | 45 | 8 | 8 | 14 | 24 | 17 | 920 | ||
12 | 3 | (2) | 3/8 | 49 | 9 | 10 | 14 | 28 | 17 | 980 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SKMA4-1 |
SKMA6-1 |
SKMA6-2 |
SKMA8-1 |
SKMA8-2 |
SKMA8-3 |
SKMA10-2 |
SKMA10-3 |
SKMA12-3 |
Loading...
Material | 316 Stainless Steel | Type | Related Components | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Type of Related Component | Male Threaded Adapters | Connection Type | Screw⇔Pipe Direction | Tube Material | Stainless Steel Pipe |
Connection Thread Type | R(PT) | Surface Treatment | No | Operating Temperature Range(℃) | -196::600 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy