(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Nipples w/ Thread Sealant - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Pipe Nipples w/ Thread Sealant - Schedule 40 Pipe Nipples (Both Ends Threaded), Male NPT, Aluminum

Pipe Nipples have male threads on these fittings and have a pre-applied PTFE thread sealant for extra leak protection. Schedule 40 nipples are well suited for low-to-medium pressure applications. Aluminum has good corrosion resistance and is lightweight.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpre-applied thread sealantpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-6088aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"1-1/2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6089aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"1-1/2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6102aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6103aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6104aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6105aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"2"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6106aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"2"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6116aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"2-1/2"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6117aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"2-1/2"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6118aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"2-1/2"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6119aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"2-1/2"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6120aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"2-1/2"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6121aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2"2-1/2"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6130aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"3"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6131aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"3"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6132aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"3"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6133aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"3"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6134aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"3"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6135aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2"3"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6136aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2-1/2"3"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6137aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3"3"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6158aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"4"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6159aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"4"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6160aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"4"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6161aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"4"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6162aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"4"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6163aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2"4"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6164aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2-1/2"4"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6165aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3"4"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6166aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant4"4"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6214aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"6"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6215aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"6"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6216aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"6"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6217aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"6"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6218aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"6"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6219aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2"6"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6220aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2-1/2"6"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6221aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3"6"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6222aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant4"6"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6223aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant5"6"seamless5" npt male5" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6224aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant6"6"seamless6" npt male6" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6298aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1/2"12"seamless1/2" npt male1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6299aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3/4"12"seamless3/4" npt male3/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6300aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1"12"seamless1" npt male1" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6301aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/4"12"seamless1-1/4" npt male1-1/4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6302aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant1-1/2"12"seamless1-1/2" npt male1-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6303aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2"12"seamless2" npt male2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6304aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant2-1/2"12"seamless2-1/2" npt male2-1/2" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6305aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant3"12"seamless3" npt male3" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6306aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant4"12"seamless4" npt male4" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6307aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant5"12"seamless5" npt male5" npt male150 psiastm b241, ansi/asme b1.20.1
zusa-pf-6308aluminumschedule 40pipe nipplethreaded on both endsptfe thread sealant6"12"seamless6" npt male6" npt male150 psiastm b241, ansi/asme b1.20.1
             
Part Number
ZUSA-PF-6088
ZUSA-PF-6089
ZUSA-PF-6102
ZUSA-PF-6103
ZUSA-PF-6104
ZUSA-PF-6105
ZUSA-PF-6106
ZUSA-PF-6116
ZUSA-PF-6117
ZUSA-PF-6118
ZUSA-PF-6119
ZUSA-PF-6120
ZUSA-PF-6121
ZUSA-PF-6130
ZUSA-PF-6131
ZUSA-PF-6132
ZUSA-PF-6133
ZUSA-PF-6134
ZUSA-PF-6135
ZUSA-PF-6136
ZUSA-PF-6137
ZUSA-PF-6158
ZUSA-PF-6159
ZUSA-PF-6160
ZUSA-PF-6161
ZUSA-PF-6162
ZUSA-PF-6163
ZUSA-PF-6164
ZUSA-PF-6165
ZUSA-PF-6166
ZUSA-PF-6214
ZUSA-PF-6215
ZUSA-PF-6216
ZUSA-PF-6217
ZUSA-PF-6218
ZUSA-PF-6219
ZUSA-PF-6220
ZUSA-PF-6221
ZUSA-PF-6222
ZUSA-PF-6223
ZUSA-PF-6224
ZUSA-PF-6298
ZUSA-PF-6299
ZUSA-PF-6300
ZUSA-PF-6301
ZUSA-PF-6302
ZUSA-PF-6303
ZUSA-PF-6304
ZUSA-PF-6305
ZUSA-PF-6306
ZUSA-PF-6307
ZUSA-PF-6308
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection Type Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

13 Days

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male1-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male2-1/2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male2-1/2"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male2-1/2"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male3"
1 Piece(s)

81 Days

Thread <-> Thread, Equal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male3"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male4"
1 Piece(s)

81 Days

Thread <-> Thread, Equal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male4"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.5B(125A)5B(125A)5" NPT Male5" NPT Male6"
1 Piece(s)

81 Days

Thread <-> Thread, Equal Dia.6B(150A)6B(150A)6" NPT Male6" NPT Male6"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1/2B(15A)1/2B(15A)1/2" NPT Male1/2" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.3/4B(20A)3/4B(20A)3/4" NPT Male3/4" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.1B(25A)1B(25A)1" NPT Male1" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/4B(32A)1 1/4B(32A)1-1/4" NPT Male1-1/4" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.1 1/2B(40A)1 1/2B(40A)1-1/2" NPT Male1-1/2" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2B(50A)2B(50A)2" NPT Male2" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.2 1/2B(65A)2 1/2B(65A)2-1/2" NPT Male2-1/2" NPT Male12"
1 Piece(s)

Quote

Thread <-> Thread, Unequal Dia.3B(80A)3B(80A)3" NPT Male3" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.4B(100A)4B(100A)4" NPT Male4" NPT Male12"
1 Piece(s)

81 Days

Thread <-> Thread, Unequal Dia.5B(125A)5B(125A)5" NPT Male5" NPT Male12"
1 Piece(s)

51 Days

Thread <-> Thread, Unequal Dia.6B(150A)6B(150A)6" NPT Male6" NPT Male12"

Loading...

  1. 1

Basic Information

Material Aluminum Max. Operating Pressure(MPa) 1.034 Connecting Shape Close Pipe Nipples
Connection Thread Type M1 NPT Connection Thread Type M2 NPT Type Fitting

Additional Products in this Category

Tech Support