(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Tee Adapter, Female, Tapped, Low Pressure

Pipe Fitting - Tee Adapter, Female, Tapped, Low Pressure
  • Volume Discount
  • Spec Change
  • New Pricing

•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Tees
•Connection Thread Type M1 : Rc
For complete product overview and details on Reducing Tee Low Pressure Pipe Fitting (MISUMI) see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - Reducer Tee:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGPPTDFCMB270Hot Zinc Plating
SUTPTDCF-8 Stainless Steel Cast-

Specifications

Part Number
SGPSD12
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part NumberRc(PT)SGPPTDSUTPTD
TypeNo.T1T2(L)AB(L)AB
SGPPTD
SUTPTD
241/41/240.52424392424
343/81/2412625402625
363/83/4472828462828
461/23/4482930482930

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGPPTD24
SGPPTD34
SGPPTD36
SGPPTD46
SUTPTD24
SUTPTD34
SUTPTD36
SUTPTD46
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal M1 Thread Nominal M2 Surface Treatment Applicable Fluid
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/2B(15A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2701/2B(15A)1/2B(15A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/4B(20A)3/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Steel] FCMB2703/4B(20A)3/4B(20A)Hot Zinc PlatingPulsating water and static water / Air / Steam / Gas / Oil
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel1/2B(15A)1/2B(15A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)No-
1 Piece(s)Available

8 Days or more

10[Stainless Steel] 304 Stainless Steel3/4B(20A)3/4B(20A)No-

Loading...

  1. 1

More Information

Operating Conditions of Fittings
*Pulsating Water is a stream of water that is generated under steady operating conditions and variation of pressure and flow rate occurs in cycles. (Except for transitional change)
*Static Flow Water is a non-pulsating stream of water.
*As fittings are cast products, ( ) dimensions such as (D) and (T) are for reference, not guaranteed.
Fluid StateMax. Operating Pressure Mpa
Steam, Air, Gas, Oil: Up to 300°C1.0
Steam, Air, Oil, Pulsating Water: Up to 200°C1.4
Static Flow Water: Up to 120°C2.0
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Different Diameter Connecting Shape Tees
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.