(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Thread Sealing Tape, Male, Threaded, Low Pressure (Part Numbers)

Pipe Fitting - Union, Thread Sealing Tape, Male, Threaded, Low Pressure

Move the mouse over the image to zoom

  • Volume Discount
  • New Pricing

Thread Coated Screw Fittings
For complete product overview and details on Pipe Fitting - Union, Thread Sealing Tape, Male, Threaded, Low Pressure see the sections below:

  • inCAD Components
Low Pressure Pipe Fittings - With Seal Coating, Nipple:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
SGCNPSGPHot Zinc Plating
SUCNP304 Stainless Steel-

Specifications

Part Number
SGCEL25A
SGCPP20A
Part NumberR
(PT)
DLd
TypeNo.SGCNPSUCNPVolume
Discount Rate
20~49 pcs.
SGCNP
SUCNP
6A1/810.5246.56.5310
8A1/413.8268.79.7310
10A3/817.32812.113.1330
15A1/221.73415.815.5330
20A3/427.23821.621.3340
25A1344227.828.1390

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SGCNP6A
SGCNP8A
SGCNP10A
SGCNP15A
SGCNP20A
SGCNP25A
SUCNP6A
SUCNP8A
SUCNP10A
SUCNP15A
SUCNP20A
SUCNP25A
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Surface Treatment
1 Piece(s)Available

Same day

Stock

[Steel] SGP1/8B(6A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Steel] SGP1/4B(8A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Steel] SGP3/8B(10A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Steel] SGP1/2B(15A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Steel] SGP3/4B(20A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Steel] SGP1B(25A)Hot Zinc Plating
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/8B(6A)No
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)No
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)No
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)No
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)No
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)No

Loading...

  1. 1

More Information

Cautions
1.Not applicable to steam plumbing.
2.Once fittings are used, the function of the thread coating resin is impaired. Thus, Wrap seal tape around fittings before use.
 

Basic Information

Max. Operating Pressure(MPa) 2 Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Round Nipple
Connection Thread Type M1 R Applicable Fluid Pulsating water and static water / Air / Gas / Oil Type Fitting

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.