(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
New grease options (Type A: Alvania Grease S2, Type Y: AFF by THK) are added. [3/31/23]
MISUMI original. Height of Mounting Surface ~ Shaft Center is selectable.
Part Number
Configured Part Number is shown.
Type | Linear Bushing | Housing | Ambient Operating Temp. | ||
Single | Double | (>> Click here) | [ M ]Material | [ S ]Surface Treatment | |
LHGS | LHGW | LMU | Aluminum Alloy | Clear Anodize | -20~80°C |
Part Number | - | H | |
LHGS16 LHGW20 LHGS12L LHGW30G LHGW20H | - - - - - | 30 25 15 30 25 | (L Type Greased) (G Type Greased) (H Type Greased) |
Part Number | H | L | (H1) | T | T1 | S | W | C | C1 | L1 | d | ||||||||
Type | dr | Single | Double | Single | Double | ||||||||||||||
(Single) LHGS (Double) LHGW | 12 | 15 | 20 | 25 | 58 | H+15 | 40 | 70 | 25 | 50 | 8 | 30 | 8.5 | 0.5 | 46 | 5.5 | |||
16 | 20 | 25 | 30 | 68 | H+20 | 47 | 84 | 30 | 55 | 10 | 40 | 11.5 | 56 | 5.5 | |||||
20 | 20 | 25 | 30 | 72 | H+22 | 52 | 94 | 35 | 60 | 12 | 44 | 12.5 | 60 | 5.5 | |||||
25 | 25 | 30 | 40 | 90 | H+27.5 | 69 | 128 | 50 | 90 | 15 | 55 | 16 | 75 | 6.6 | |||||
30 | 30 | 40 | 50 | 105 | H+32.5 | 74 | 138 | 55 | 100 | 20 | 65 | 18 | 85 | 9 |
dr | Basic Load Rating | Allowable Static Moment (N·m) | Mass (g) | |||||
C (Dynamic) N | Co (Static) N | Single | Double | |||||
Single | Double | Single | Double | Single | Double | |||
12 | 412 | 657 | 598 | 1200 | - | 10.9 | 41 | 80 |
16 | 775 | 1230 | 1180 | 2350 | - | 19.7 | 73 | 145 |
20 | 882 | 1400 | 1370 | 2740 | - | 26.8 | 98 | 180 |
25 | 980 | 1560 | 1570 | 3140 | - | 43.4 | 236 | 440 |
30 | 1570 | 2490 | 2740 | 5490 | - | 82.8 | 262 | 480 |
Quantity | 1~19 | 20~34 | 35~49 |
Discount Rate | Unit Price | 5% | 10% |
Days to Ship | Standard | To Be Quoted |
Part Number | Unit Price | ||||||
Type | dr | H15 | H20 | H25 | H30 | H40 | H50 |
(Single) LHGS | 12 | 1,500 | 1,520 | 1,540 | - | - | - |
16 | - | 1,970 | 2,010 | 2,050 | - | - | |
20 | - | 2,410 | 2,450 | 2,490 | - | - | |
25 | - | - | 3,310 | 3,380 | 3,580 | - | |
30 | - | - | - | 4,390 | 4,580 | 4,780 |
Part Number | Unit Price | ||||||
Type | dr | H15 | H20 | H25 | H30 | H40 | H50 |
(Double) LHGW | 12 | 2,440 | 2,480 | 2,520 | - | - | - |
16 | - | 3,200 | 3,260 | 3,320 | - | - | |
20 | - | 4,030 | 4,110 | 4,180 | - | - | |
25 | - | - | 5,580 | 5,700 | 6,060 | - | |
30 | - | - | - | 7,610 | 7,960 | 8,300 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Type | Product Name | Main Characteristic |
---|---|---|
Type L | ET-100K (Made by Kyodo Yushi) | Excellent heat resistance and oxidation stability. Also high adhesion and cohesion with limited spatter or leakage. |
Type G | LG2 (Made by NSK Ltd.) | Suitable for clean environments due to low particle generation grease. Also good anti-rust properties. |
Type H | FGL (Lubriplate) | Suitable for the pharmaceutical, food and beverage industry (NSF H-1 Reg. NO.043534). |
For MISUMI Linear Bushing, it is recommended to use the combination with MISUMI Shafts (hardened to g6 tolerance).
H6 | H7 | H8 | H9 | Applicable Part | Functional Classification | Application Example | ||||
---|---|---|---|---|---|---|---|---|---|---|
Can be Moved Relatively | Clearance Fit | Roll Fit | f6 | f7 | f7 f8 | Fitted to provide adequate clearance to permit movement (high quality fit). Regular normal temperature bearing lubricated with grease or oil. | Regular Fitting (Often comes apart.) | Part into which a cooled exhaust valve box is inserted. Regular Shaft and Bushing Link lever and bushing | ||
Fine Roll Fit | g5 | g6 | Continuously revolving part of a precision machine under a light load. Fitting with a narrow gap so as to permit movement (spigot and positioning). Precision sliding part. | Part required for precise motion with virtually no backlash. | Link Device Pin and Lever Key and its groove Precision control valve rod | |||||
Cannot be Moved Relatively | Transition Fit | Sliding Fit | h5 | h6 | h7 h8 | h9 | Fitting so as to permit movement by hand, with a lubricant applied (high-quality positioning). Special High Precision Sliding Part Unimportant Stationary Part | Can be disassembled and reassembled without damaging components. | Force cannot be transmitted by the fitting force alone. | Fitting a rim and a boss together Fitting the gear of a precision gear device |
Push Fit | h5 h6 | js6 | Fitting that accommodates a slight gap. Precision fitting that locks both parts during use. Fitting that allows assembly and disassembly with a wooden or lead hammer. | Fitting Coupling Flanges Together Governor Path and Pin Fitting a Gear Rim and a Boss Together |
TYPE | Housings | Motion | Linear Motion | Style | Standard |
---|---|---|---|---|---|
Outer Cylinder Material | 52100 Bearing Steel Equivalent | Outer Cylinder Surface Finish | Clear Anodize | Lubrication Type | Standard |
Type | Shaft-Sliding Linear Bushing Pillow Blocks | Precision | High Grade | Ball Material | 52100 Bearing Steel Equivalent |
Retainer Material | Plastic (Duracon M90 Equivalent) | Seals | With Seal |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy