(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - Single, precision (Inches).

Linear Ball Bushings - Single, precision (Inches).

Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways. The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A101824
A101824SS
A122026
A122026-DD
A122026SS
A162536
A162536-DD
A162536SS
A203242
A243848
A324864
A406080
A4812
A4812SS
A487296
A61014
A61014SS
A6496128
A81420
A81420-DD
A81420SS
Part NumberMinimum order quantityVolume DiscountDays to Ship For Shaft Size
(inch)
Overall Length L
(inch)
O.D. D
(inch)
Seals
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal
1 Piece(s)

16 Days

0.63 in (5/8")1.50 in (1-1/2")1.125 in (1-1/8")No Seal
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")No Seal
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")With Seal
1 Piece(s)

16 Days

0.75 in (3/4")1.625 in (1-5/8")1.25 in (1-1/4")With Seal
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")With Seal
1 Piece(s)

16 Days

1.00 in (1")2.25 in (2-1/4")1.56 in (1-9/16")No Seal
1 Piece(s)

16 Days

1.25 in (1-1/4")2.625 in (2-5/8")2.00 in (2")No Seal
1 Piece(s)

16 Days

1.50 in (1-1/2")3.00 in (3")2.375 in (2-3/8")No Seal
1 Piece(s)

16 Days

2.00 in (2")4.00 in (4")3.00 in (3")No Seal
1 Piece(s)

16 Days

2.50 in (2-1/2")5.00 in (5")3.75 (3-3/4")No Seal
1 Piece(s)

16 Days

0.25 in (1/4")0.75 in (3/4")0.50 in (1/2")No Seal
1 Piece(s)

16 Days

0.25 in (1/4")0.75 in (3/4")0.50 in (1/2")No Seal
1 Piece(s)

16 Days

3.00 in (3")6.00 in (6")4.50 in (4-1/2")No Seal
1 Piece(s)

16 Days

0.38 in (3/8")0.875 in (7/8")0.625 in (5/8")No Seal
1 Piece(s)

16 Days

0.38 in (3/8")0.875 in (7/8")0.625 in (5/8")No Seal
1 Piece(s)

16 Days

4.00 in (4")8.00 in (8")6.00 in (6")No Seal
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")With Seal
1 Piece(s)

16 Days

0.50 in (1/2")1.25 in (1-1/4")0.875 in (7/8")No Seal

Loading...

  1. 1

Basic Information

TYPE Straight Motion Linear Motion Style Standard
Lubrication Type Standard Length Single Self Aligning No

Additional Products in this Category

Tech Support