(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 1500 N.

Vertical Clamping Levers - Straight mounting base, welded tip, holding capacity: 1500 N.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 1500N | Height under bar: 36mm | Overall Height: 176mm (when clamped)

  • inCAD Components

Part Number

Configured Part Number is shown.

MC04-10

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypeMain BodyMounting BracketStraight base
Body Material[Steel] 1018 Carbon SteelClamp BoltsNo
Clamp Bolt SizeM8Clamp Bolt MaterialSteel
Arm Height TypeStandardArm Height(mm)52
Arm Length TypeStandardArm Length(mm)50
Handle LengthStandardClamping Force (Range)(N)1050~2259
Toggle Clamps -Vertical Handle- -Welded Tip Screw Type- -Straight Base-:Related Image

Specifications

Part Number
MC04-11
MC04H-2
Part NumberMC04-10
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)1500
Weight (g)430
Open-Close Angle of Arm132°
Open-Close Angle of Handle68°
AccessoriesSteel Bolt

Part Number 

Loading...
Part Number
MC04-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Main Body Mounting Bracket Straight base Body Material 1018 Carbon Steel
Clamp Bolts No Clamp Bolt Size M8 Clamp Bolt Material Steel
Arm Height Type Standard Arm Height(mm) 52 Arm Length Type Standard
Arm Length(mm) 50 Handle Length Standard Clamping Force (Range)(N) 1050~2259

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.