(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Straight mounting base, holding capacity: 1960 N.

Vertical Clamping Levers - Straight mounting base, holding capacity: 1960 N.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 1960N | Height under bar: 49.5mm | Overall Height: 212mm (when clamped)

  • inCAD Components
Toggle Clamps -Vertical Handle- -Straight Base-:Related Image

Specifications

Part Number
MC04-7S
Part NumberMC04-9S
Body Material1018 Carbon Steel
Surface TreatmentTrivalent Chromate
Tightening Force (N)1960
Weight (g)420
Open-Close Angle of Arm108°
Open-Close Angle of Handle71°
AccessoriesSteel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-9S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Example

Toggle Clamps -Vertical Handle- -Straight Base-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Type Main Body Mounting Bracket Straight base Body Material 1018 Carbon Steel
Clamp Bolts Adjustable Clamp Bolt Size M8 Clamp Bolt Material Steel
Arm Height Type Standard Arm Height(mm) 57.5 Arm Length Type Standard
Arm Length(mm) 72.5 Handle Length Standard Clamping Force (Range)(N) 1050~2259

Please check the type/dimensions/specifications of the part MC04-9S in the Vertical Clamping Levers - Straight mounting base, holding capacity: 1960 N. series.

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.