(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 980 N.

Vertical Clamping Levers - Flange type mounting base, holding capacity: 980 N.

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Max. Holding Capacity: 980N | Height under bar: 21.5mm | Overall Height: 111mm (when clamped)

  • inCAD Components
Toggle Clamps -Vertical Handle-:Related Image

Specifications

Part Number
MC04-6
Part NumberMC04-7MC04-S7
Body Material1018 Carbon Steel304 Stainless Steel
Surface TreatmentTrivalent Chromate-
Tightening Force (N)980
Weight (g)200
Open-Close Angle of Arm105°
Open-Close Angle of Handle67°
AccessoriesSteel BoltStainless Steel Bolt

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MC04-7
MC04-S7
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Clamp Bolt Material
1 Piece(s)Available

Same day

Stock

[Steel] 1018 Carbon SteelSteel
1 Piece(s)Available

8 Days or more

304 Stainless SteelStainless Steel

Loading...

  1. 1

Example

Toggle Clamps -Vertical Handle-:Related Image
The combination in this example is selectable on the website. Selection Detail >> Click here
 

Basic Information

Type Main Body Mounting Bracket Flange Base Clamp Bolts fixation
Clamp Bolt Size M6 Arm Height Type Standard Arm Height(mm) 34.5
Arm Length Type Standard Arm Length(mm) 27.9 Handle Length Standard
Clamping Force (Range)(N) 500~1049

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.