(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series (Part Numbers)

Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series
  • Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series
  • Volume Discount

Stages suitable for highly accurate and fine adjustment of horizontal surface of Z-axis.

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
[High Accuracy] Horizontal Z Axes -Micrometer Head- -Cross Roller-:Related Image
The height dimensions in ( ) are the dimensions at the center of the travel distance.
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
ZLPG40
[ ! ]Standard Stages Similar Products (available for limited sizes only): ZLLB (Click here)
Part NumberStage SurfaceTravel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeightAccessories
TypeNo.(mm)StraightnessPitchingYawingRollingPitchingYawingRolling(kg)TypeM-LQuantity
ZLPG
ZLPCG
(* only)
25*25x25±29.83µm0.70.50.54.082.502.3750µm0.06SCB2-84
40*40x40±32.31.52.01.961.630.97100µm0.20SCB3-63
40H40x40±319.64.02.52.51.501.071.140.20SCB3-64
60L60x60±32.31.54.21.010.720.210.30SCB4-10
60*60x60±539.2*16.24.16.20.110.230.170.60SCB4-10
80*80x80±529.43.82.56.30.550.220.061.00SCB4-10
[ ! ]For orders larger than indicated quantity, please request a quotation.[ ! ]Micrometer Head Resolution 10µm/division * 1 ZLPCG60 (feed screw) load capacity is 29.4N.
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 micrometer knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 micrometer head knob can be extended. >> Click here
[ ! ]The micrometer head is only for raising and lowering the positioning stage. The scale and the amount by which the positioning stage is raised and lowered will vary.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ZLPG60L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

105~3041~6041~6035.1~40[Micrometer Heads] Micrometer Heads606019.6±3401.010.720.21Standard-

Loading...

  1. 1
 

Basic Information

Stage Surface Orientation Z-Axis Travel Distance (Selection Range) ~ ±10mm Guiding Mechanism Cross Roller
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Z-Axis Stage Surface Horizontal Surface Z-Axis
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Feed Knob Position Center
Clamp Standard Reversed Standard Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part ZLPG60L in the Manual Horizontal Z-Axis Stages - Cross Roller, Micrometer Head, ZLPG/ZLPCG Series series.

Products like this...

Part Number
ZLPCG40
ZLPCG60
ZLPCG80
ZLPG25
ZLPG40
ZLPG80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

12 Days or more

105~3026~4026~4035.1~40Feed Screw40409.8±3401.961.630.97-Knob
1 Piece(s)Available

12 Days or more

105~3041~6041~6050.1~60Feed Screw606029.4±5550.110.230.17-Knob
1 Piece(s)Available

12 Days or more

105~3061~9061~9050.1~60Feed Screw808029.4±5550.550.220.06-Knob
1 Piece(s)Available

10 Days or more

105~30~25~2530.1~35[Micrometer Heads] Micrometer Heads25259.8±2354.082.52.37Standard-
1 Piece(s)Available

10 Days or more

105~3026~4026~4035.1~40[Micrometer Heads] Micrometer Heads40409.8±3401.961.630.97Standard-
1 Piece(s)Available

10 Days or more

105~3061~9061~9050.1~60[Micrometer Heads] Micrometer Heads808029.4±5550.550.220.06Standard-

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.