(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Opposed Clamp with Knob, XYSGNT

Manual XY-Axis Stages - Linear Ball Guide, High Accuracy, Micrometer Head, Opposed Clamp with Knob, XYSGNT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

By using Opposed Clamps, the vibration resistance is improved and the greater locking power is ensured without having to use tools!

  • inCAD Components

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.
・Materials
TypeMain BodyBallSpringMicrometer Head BracketTip Holder
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ M ]Material[ M ]Material[ S ]Surface Treatment[ M ]Material
XYSGNT440C Stainless SteelElectroless Nickel Plating440C Stainless Steel58HRC~304 Stainless Steel PB5052 Aluminum AlloyClear Anodize303 Stainless Steel
303 Stainless Steel*-
* Bracket material will be different for 25 square only.
[ ! ]For micrometer head and opposed clamp materials, see Adjust Screws ANKSS (Click here)
[ ! ]Opposed clamp shaft has a hex socket (2.5 hex, depth 2.5) on the end.
 

Specifications

Part Number
XYSGNT60
Part NumberTop ViewFront ViewSide ViewAccessories (4 pcs.)
TypeA(B)EKLDGTT1RHPQXd1d2Type M-L
XYSGNT253071584.59.36.7243.720.518.768.5202.54.22.5SCB2-4
4023.81226100.3138.9324.526.524.91010.5323.563.5SCB3-6
5018.83140
6013.8365504.584SCB4-6
7014.346.51036629.52811.5604.5
· Performance
Part NumberStage Surface (mm)Travel Distance (mm)Horizontal Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismOrthogonalityWeight (kg)
TypeAStraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRolling
XYSGNT2525x25±3.238.23µm10µm30"25"2.02.03.53.02.22.230µm10µm0.14
4040x40±6.595.11µm12µm25"15"5.05.05.00.630.700.630.46
5050x50144.16.06.86.00.240.280.240.56
6060x60192.19.010.09.00.130.160.130.8
7070x70219.512.913.812.90.090.100.901.16
[ ! ]Micrometer Head Resolution: 10µm/division
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm head or feed screw knob can be increased in diameter to Ø30 by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSGNT25
XYSGNT40
XYSGNT50
XYSGNT60
XYSGNT70
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

12 Days or more

1030.1~50~25~2520.1~25252538.2±3.2±3.22431032.22.2
1 Piece(s)Available

12 Days or more

1050.1~10026~4026~4030.1~35404095.1±6.5±6.5321120.630.70.63
1 Piece(s)Available

12 Days or more

10100.1 or More41~6041~6030.1~355050144.1±6.5±6.5321120.240.280.24
1 Piece(s)Available

12 Days or more

10100.1 or More41~6041~6030.1~356060192.1±6.5±6.5321120.130.160.13
1 Piece(s)Available

12 Days or more

10100.1 or More61~9061~9035.1~407070219.5±6.5±6.5361120.090.10.90

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance) (Selection Range)(mm) ~ ±10mm Guiding Mechanism Linear Ball
Table Material 440C Stainless Steel Table Surface Treatment Electroless Nickel Plating Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.