(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Handle Extention, 4.2 mm Lead, Square, XYSCL

Manual XY-Axis Stages - Dovetail, High Accuracy, Feed Screw, Handle Extention, 4.2 mm Lead, Square, XYSCL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Suitable when feed screws are difficult to turn because the work is larger than the stage surface, or feed screws are hard to reach because the stage is inside of an equipment.

  • inCAD Components
[High Accuracy] XY Axis Feed Screw (Lead 4.2mm) -Square- -Handle Extension- -Dovetail Groove-:Related Image
[ ! ]Knob Extension Method >> Click here (See XWGL), Click here (See XSCL)
・Materials
[ M ] Material: (Main Body)Aluminum Alloy
(Feed Knob) Low Cadmium Brass
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XYSCL40
[ ! ]Standard Stages with Similar Specifications: Combination of XFHT Click here
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel Accuracy (µm)Weight (kg)Accessories (4 pcs.)
TypeNo.StraightnessParallelismType M-L
XYSCL4040x40±114.218.630300.21SCB4-6
6060x60±2117.70.39
[ ! ]For orders larger than indicated quantity, please request a quotation.
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division

Alterations

[High Accuracy] XY Axis Feed Screw (Lead 4.2mm) -Square- -Handle Extension- -Dovetail Groove-:Related Image
[High Accuracy] XY Axis Feed Screw (Lead 4.2mm) -Square- -Handle Extension- -Dovetail Groove-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYSCL40
XYSCL60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTable Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
1 Piece(s)Available

12 Days or more

1026~4026~40404018.6±11±11
1 Piece(s)Available

12 Days or more

1041~6041~60606017.7±21±21

Loading...

  1. 1
 

Basic Information

Travel Distance (X Distance) (Selection Range)(mm) ±10~30mm Travel Distance (Y Distance) (Selection Range)(mm) ±10~30mm Load Capacity (Range)(N) 5~30
Table Size (Thickness) H (Range)(mm) 35.1~40 Feeding Method Feed Screw Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 36
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Table Parallelism(µm) 30
Feed Knob Position Center Clamp Standard Reversed Standard
Feed method (feed screw type) Knob Feed method (with vernier scale) With Vernier Scale Feed method (feed pitch)(mm) 4.2

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.