(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Machined Hole: Standard Type
For complete product overview and details on Round Stoppers - with Tapped Holes see the sections below:
Part Number
Configured Part Number is shown.
Part Number | - | D | - | H | |
AST8 ASTNF3 ASTM6 ASTMF5 |
- - |
12 12 |
- - |
10 15 |
(Counterbored Standard Type) (Counterbored Configurable Type) (Tapped Hole Standard Type) (Tapped Hole Configurable Type) |
Part Number | D | H | M (Coarse) | B | |
Type | No. | ||||
ASTM | 3 | 12 | 8 | M3 | 10 |
4 | 16 | M4 | 14 | ||
5 | 19 | 10 | M5 | 17 | |
6 | 20 | M6 | |||
8 | 25 | 15 | M8 | 22 | |
10 | 28 | 16 | M10 | 24 | |
12 | 30 | 18 | M12 | 27 |
Part Number | D 1mm Increment |
H 1mm Increment |
M (Coarse) | B | |
Type | No. | ||||
ASTMF | 3 | 10~15 | 5~30 (H≤Mx4) |
M3 | D-2 |
4 | 10~25 | M4 | |||
5 | 12~35 | M5 | |||
6 | 15~40 | M6 | |||
8 | 16~50 | M8 | |||
10 | 22~50 | M10 | |||
12 | 24~50 | 6~30 | M12 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ASTM3 |
ASTM4 |
ASTM5 |
ASTM6 |
ASTM8 |
ASTM10 |
ASTM12 |
ASTMF3-[10-15/1]-[5-30/1] |
ASTMF4-[10-25/1]-[5-30/1] |
ASTMF5-[12-35/1]-[5-30/1] |
ASTMF6-[15-40/1]-[5-30/1] |
ASTMF8-[16-50/1]-[5-30/1] |
ASTMF10-[22-50/1]-[5-30/1] |
ASTMF12-[24-50/1]-[6-30/1] |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy