(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Stoppers - Counterbored

Round Stoppers - Counterbored
  • Volume Discount
  • Lead Time Reduction

Machined Hole: Standard Type
For complete product overview and details on Round Stoppers - Counterbored see the sections below:

  • inCAD Components
Round Stoppers -Standard:Related Image
・Materials
[ M ] Material: 1045 Carbon Steel
[ H ] Hardness: 40~45HRC

Specifications

Part Number - D - H  
AST8
ASTNF3
ASTM6
ASTMF5

-

-

12

12

-

-

10

15
(Counterbored Standard Type)
(Counterbored Configurable Type)
(Tapped Hole Standard Type)
(Tapped Hole Configurable Type)
■Standard
Part Number D H d D1 E Applicable Screw
Type No.
AST 3 12 8 3.4 6.5 3.5 M3
4 16 4.4 8 4.5 M4
5 19 10 5.4 9.5 5.5 M5
6 20 6.6 11 6.5 M6
8 25 15 9 14 8.6 M8
10 28 16 11 17.5 11 M10
12 30 18 14 20 13.5 M12
[ ! ]For orders of 100 or more pieces, please request a quotation.
■Configurable
Part Number D
1mm Increment
H
1mm Increment
d D1 E Applicable Screw
Type No.
ASTNF 3 10~15   3.4 6.5 3.5 M3
4 10~25   4.4 8 4.5 M4
5 12~35 5~30 5.4 9.5 5.5 M5
6 15~40 (H≥E+1) 6.6 11 6.5 M6
8 16~50   9 14 8.6 M8
10 22~50   11 17.5 11 M10
12 24~50   14 20 13.5 M12

Alterations

Round Stoppers -Standard:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
AST3
AST4
AST5
AST6
AST8
AST10
AST12
ASTNF3-[10-15/1]-[5-30/1]
ASTNF4-[10-25/1]-[5-30/1]
ASTNF5-[12-35/1]-[5-30/1]
ASTNF6-[15-40/1]-[5-30/1]
ASTNF8-[16-50/1]-[5-30/1]
ASTNF10-[22-50/1]-[5-30/1]
ASTNF12-[24-50/1]-[5-30/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMachined Hole No.(Applicable Screw) Outer Diameter D
(φ)
Height H
(mm)
O.D. D
(φ)
1 Piece(s)Available

Same day

Stock

10Standard Type3(M3)128-
1 Piece(s)Available

Same day

Stock

10Standard Type4(M4)168-
1 Piece(s)Available

Same day

Stock

10Standard Type5(M5)1910-
1 Piece(s)Available

Same day

Stock

10Standard Type6(M6)2010-
1 Piece(s)Available

Same day

Stock

10Standard Type8(M8)2515-
1 Piece(s)Available

Same day

Stock

10Standard Type10(M10)2816-
1 Piece(s)Available

8 Days or more

10Standard Type12(M12)3018-
1 Piece(s)

10 Days or more

10Configurable Type3(M3)-5 ~ 3010 ~ 15
1 Piece(s)

10 Days or more

10Configurable Type4(M4)-5 ~ 3010 ~ 25
1 Piece(s)

10 Days or more

10Configurable Type5(M5)-5 ~ 3012 ~ 35
1 Piece(s)

10 Days or more

10Configurable Type6(M6)-5 ~ 3015 ~ 40
1 Piece(s)

10 Days or more

10Configurable Type8(M8)-5 ~ 3016 ~ 50
1 Piece(s)

10 Days or more

10Configurable Type10(M10)-5 ~ 3022 ~ 50
1 Piece(s)

10 Days or more

10Configurable Type12(M12)-5 ~ 3024 ~ 50

Loading...

  1. 1
 

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.