(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rough Guides - Plate, Steel

Rough Guides - Plate, Steel

Click this image to zoom it.

Move the mouse over the image to zoom

Due to the line contact nature, this type of basic guide performs better as a wear prevention measure than the Round Type.

  • inCAD Components
Rough-Guides -Plate-:Related Image
・Materials
Type[ M ]Material[ H ]Hardness
GIRS1018 Carbon Steel-
GIRH1045 Carbon Steel45~55HRC

Specifications

Part Number-Mounting Side-L-F-S-S1
TypeD, T
GMRS9-R-150-30
GIRS12-130-20-25-13
Part NumberL
5mm Increment
F
5mm Increment
S
5mm Increment
S1
1mm Increment
TypeT
GIRS
GIRH
6100~30020~6025~50 13≤S1≤S-12
9
12
16

Alterations

Rough-Guides -Plate-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GIRH6-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRH9-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRH12-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRH16-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRS6-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRS9-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRS12-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
GIRS16-[100-300/5]-[20-60/5]-[25-50/5]-[13-37/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Hardness Thickness T
(mm)
F
(mm)
Length L
(mm)
S
(mm)
S1
(mm)
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC620 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC920 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC1220 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

101045 Carbon Steel45 to 55HRC1620 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

10Low Carbon Steel-620 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

10Low Carbon Steel-920 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

10Low Carbon Steel-1220 ~ 60100 ~ 30025 ~ 5013 ~ 37
1 Piece(s)

10 Days or more

10Low Carbon Steel-1620 ~ 60100 ~ 30025 ~ 5013 ~ 37

Loading...

  1. 1

Example

Rough-Guides -Plate-:Related Image
 

Basic Information

Shape Plates

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support