(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can be used as a round workpiece guide or receiver.
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ S ]Surface Treatment |
WGVA | 1045 Carbon Steel | - | - |
WGVB | - | Black Oxide | |
WGVM | Electroless Nickel Plating | ||
WGVH | 40HRC~ | Black Oxide | |
WGVR | Electroless Nickel Plating | ||
WGVJ | Polyacetal | - | - |
WGVN | MC Nylon | - | - |
Part Number |
WGVA25 WGVJ35 |
Part Number | |
Type | L |
WGVA WGVB WGVM WGVH WGVR WGVJ WGVN | 25 |
35 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
WGVA25 |
WGVA35 |
WGVB25 |
WGVB35 |
WGVH25 |
WGVH35 |
WGVJ25 |
WGVJ35 |
WGVM25 |
WGVM35 |
WGVN25 |
WGVN35 |
WGVR25 |
WGVR35 |
Loading...
Shape | V-Shaped |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy