(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screw Jacks

Screw Jacks

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Enables to finely adjust heights without having to machine a tapped hole on a plate.

  • inCAD Components
Screw Jacks:Related Image
・Materials
Type[ H ]Material[ S ]Surface Treatment
SJKB1045 Carbon SteelBlack Oxide
SJKNElectroless Nickel Plating
SJKS304 Stainless Steel-

Specifications

Part Number-S
SJKB17-20
Part NumberS
(Stroke)
M
(Fine)
MxPitch (Fine)dL(C)Applicable ScrewAllowable Load (N)
TypeBS=10S=20S=301045 Carbon Steel304 Stainless Steel
SJKB
SJKN
SJ
KS
1710 20 301010x1.05.530~4040~6050~8019.6M5332198
191212x1.0721.9M6406242
241616x1.5927.7M8535320
272020x1.51131.2M10683408
[ ! ]The allowable loads are theoretical reference values and not guaranteed values.

Alterations

Screw Jacks:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
SJKB17-10
SJKB17-20
SJKB17-30
SJKB19-10
SJKB19-20
SJKB19-30
SJKB24-10
SJKB24-20
SJKB24-30
SJKB27-10
SJKB27-20
SJKB27-30
SJKN17-10
SJKN17-20
SJKN17-30
SJKN19-10
SJKN19-20
SJKN19-30
SJKN24-10
SJKN24-20
SJKN24-30
SJKN27-10
SJKN27-20
SJKN27-30
SJKS17-10
SJKS17-20
SJKS17-30
SJKS19-10
SJKS19-20
SJKS19-30
SJKS24-10
SJKS24-20
SJKS24-30
SJKS27-10
SJKS27-20
SJKS27-30
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment B Dimension
(mm)
Stroke S
(mm)
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1710
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1720
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1730
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1910
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1920
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating1930
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2410
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2420
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2430
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2710
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2720
1 Piece(s)Available

10 Days or more

101045 Carbon SteelBlack Oxide Coating2730
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1710
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1720
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1730
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1910
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1920
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating1930
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2410
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2420
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2430
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2710
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2720
1 Piece(s)Available

10 Days or more

101045 Carbon SteelElectroless Nickel Plating2730
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1710
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1720
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1730
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1910
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1920
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided1930
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2410
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2420
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2430
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2710
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2720
1 Piece(s)Available

10 Days or more

10303 Stainless SteelNot Provided2730

Loading...

  1. 1

Example

Screw Jacks:Related Image
 

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.