(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•L Dimension Ordering Method: Selection
Part Number
Configured Part Number is shown.
Type | Main Body | [ A ]Accessories (Washer) | ||
[ M ]Material | [ S ]Surface Treatment | [ M ]Material | [ S ]Surface Treatment | |
LVGB | 1045 Carbon Steel | Black Oxide | Low Carbon Steel | Trivalent Chromate |
LVGM | Electroless Nickel Plating | |||
LVGS | 304 Stainless Steel | - | 304 Stainless Steel | - |
Part Number | - | L |
LVGB20 | - | 40 |
Part Number | L | B | MxPitch (Fine) | d | T | Applicable Screw | Accessories | ||||||||||||
Type | M (Fine) | LVGB, LVGM | LVGS | ||||||||||||||||
D | d1 | t | D | d1 | t | ||||||||||||||
LVGB LVGM LVGS | 12 | 10 | 15 | 20 | 10 | 12x1.0 | 6 | 6 | M4 | 10 | 4.5 | 1.6 | 10 | 4.5 | 1.5 | ||||
16 | 15 | 20 | 25 | 30 | 12 | 16x1.5 | 8 | 8 | M5 | 16 | 5.5 | 2 | 12 | 5.5 | 2 | ||||
20 | 15 | 20 | 25 | 30 | 35 | 40 | 17 | 20x1.5 | 9 | 10 | M6 | 16 | 6.5 | 3.2 | 13 | 6.5 | 3 | ||
24 | 20 | 25 | 30 | 35 | 40 | 19 | 24x1.5 | 9 | 10 | M6 | 16 | 6.5 | 3.2 | 13 | 6.5 | 3 | |||
30 | 25 | 30 | 35 | 40 | 22 | 30x1.5 | 12 | 12 | M8 | 20 | 8.5 | 3 | 22 | 8.5 | 3 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
L Dimension Ordering Method | Selection |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy