(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

L-Shaped Plate - Configurable, Outside Perpendicular, Mill Finished

L-Shaped Plate - Configurable, Outside Perpendicular, Mill Finished

High Precision Angle guaranteeing the outer perpendicularity and surface-treated

  • METRIC
  • inCAD Components
L-Shaped Surface Treated Angles -Mill Finished -Outside Datum Perpendicularity Configurable-:Related Image
L-Shaped Surface Treated Angles -Mill Finished -Outside Datum Perpendicularity Configurable-:Related Image
[ M ]Material[ S ]Surface TreatmentCode
1018 Carbon SteelBlack OxideBLAS
Electroless Nickel PlatingMLAS
Bright ChromateYLAS
Trivalent ChromateSLAS
6063 Aluminum AlloyClear AnodizeWLAA
Black AnodizeELAA

Specifications

Part Number-A-B-L
BLAS10-A75-B50-L100
・Materials
[ T ] Tolerance
TABL
L: up to 300
±0.3±0.5±0.5±0.5
L 301~±0.5±0.7±0.7±0.5

T DimensionLongitudinal Dimension of A and BPerpendicularity k
L: up to 300L: 301 through 400L: 401 through 500
5, 6 Min.~ 750.05--
10 Min.~ 500.05 0.20.25
51~ 800.250.35
81~125 0.1 0.3 0.4
12, 15 Min.~ 800.05 0.30.35
81~125 0.10.35 0.4
15126~1500.35 0.4 0.5

Part Number1mm Increment
TypeTABL
BLAS
MLAS
YLAS
SLAS
520~7520~7525~300
6
1025~12525~125
1250~12550~12550~300
1550~15050~150
WLAA
ELAA
520~7520~7525~300
6
1025~10025~100
1250~12550~12550~300
Part NumberTAB
BLAS
(1018 Carbon Steel Black Oxide)
5
6
20~5020~50
51~75
20~5051~75
51~75
1025~5025~50
51~75
76~100
101~125
25~5051~75
51~75
76~100
101~125
25~5076~100
51~75
76~100
101~125
25~50101~125
51~75
76~100
101~125
125050
51~75
76~100
101~125
5051~75
51~75
76~100
101~125
5076~100
51~75
76~100
101~125
50101~125
51~75
76~100
101~125
155050
51~75
76~100
101~125
5051~75
51~75
76~100
101~125
5076~100
51~75
76~100
101~125
126~150
50101~125
51~75
76~100
101~125
126~150
51~75126~150
76~100
101~125
126~150

Part NumberTAB
MLAS
(1018 Carbon Steel Electroless Nickel Plating)
5
6
20~ 5020~50
51~ 75
20~ 5051~75
51~ 75
10 25~ 5025~50
51~ 75
76~100
101~125
25~ 5051~75
51~ 75
76~100
101~125
25~ 5076~100
51~ 75
76~100
101~125
25~ 50101~125
51~ 75
76~100
101~125
125050
51~ 75
76~100
101~125
5051~75
51~ 75
76~100
101~125
5076~100
51~ 75
76~100
101~125
50101~125
51~ 75
76~100
101~125
155050
51~ 75
76~100
101~125
5051~75
51~ 75
76~100
101~125
5076~100
51~ 75
76~100
101~125
126~150
50101~125
51~ 75
76~100
101~125
126~150
51~ 75126~150
76~100
101~125
126~150

Part NumberTAB
YLAS
(1018 Carbon Steel Bright Chromate)

SLAS
(1018 Carbon Steel Trivalent Chromate)
5
6
20~ 5020~50
51~ 75
20~ 5051~75
51~ 75
10 25~ 5025~50
51~ 75
76~100
101~125
25~ 5051~75
51~ 75
76~100
101~125
25~ 5076~100
51~ 75
76~100
101~125
25~ 50101~125
51~ 75
76~100
101~125
125050
51~ 75
76~100
101~125
5051~75
51~ 75
76~100
101~125
5076~100
51~ 75
76~100
101~125
50101~125
51~ 75
76~100
101~125
155050
51~ 75
76~100
101~125
5051~75
51~ 75
76~100
101~125
5076~100
51~ 75
76~100
101~125
126~150
50101~125
51~ 75
76~100
101~125
126~150
51~ 75126~150
76~100
101~125
126~150

Part NumberTAB
WLAA
(6063 Aluminum Alloy Clear Anodize)
5
6
20~ 5020~50
51~ 75
20~ 5051~75
51~ 75
10 25~ 5025~50
51~ 75
76~100
25~ 5051~75
51~ 75
76~100
25~ 5076~100
51~ 75
76~100
12 50~ 7550~75
76~100
101~125
50~ 7576~100
76~100
101~125
50~ 75101~125
76~100
101~125

Part NumberTAB
ELAA
(6063 Aluminum Alloy Black Anodize)
5
6
20~ 5020~50
51~ 75
20~ 5051~75
51~ 75
10 25~ 5025~50
51~ 75
76~100
25~ 5051~75
51~ 75
76~100
25~ 5076~100
51~ 75
76~100
12 50~ 7550~75
76~100
101~125
50~ 7576~100
76~100
101~125
50~ 75101~125
76~100
101~125

Alterations

L-Shaped Surface Treated Angles -Mill Finished -Outside Datum Perpendicularity Configurable-:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
BLAS5-A[20-75/1]-B[20-75/1]-L[25-300/1]
BLAS6-A[20-75/1]-B[20-75/1]-L[25-300/1]
BLAS10-A[25-125/1]-B[25-125/1]-L[25-300/1]
BLAS12-A[50-125/1]-B[50-125/1]-L[50-300/1]
BLAS15-A[50-150/1]-B[50-150/1]-L[50-300/1]
ELAA5-A[20-75/1]-B[20-75/1]-L[25-300/1]
ELAA6-A[20-75/1]-B[20-75/1]-L[25-300/1]
ELAA10-A[25-100/1]-B[25-100/1]-L[25-300/1]
ELAA12-A[50-125/1]-B[50-125/1]-L[50-300/1]
MLAS5-A[20-75/1]-B[20-75/1]-L[25-300/1]
MLAS6-A[20-75/1]-B[20-75/1]-L[25-300/1]
MLAS10-A[25-125/1]-B[25-125/1]-L[25-300/1]
MLAS12-A[50-125/1]-B[50-125/1]-L[50-300/1]
MLAS15-A[50-150/1]-B[50-150/1]-L[50-300/1]
SLAS5-A[20-75/1]-B[20-75/1]-L[25-300/1]
SLAS6-A[20-75/1]-B[20-75/1]-L[25-300/1]
SLAS10-A[25-125/1]-B[25-125/1]-L[25-300/1]
SLAS12-A[50-125/1]-B[50-125/1]-L[50-300/1]
SLAS15-A[50-150/1]-B[50-150/1]-L[50-300/1]
WLAA5-A[20-75/1]-B[20-75/1]-L[25-300/1]
WLAA6-A[20-75/1]-B[20-75/1]-L[25-300/1]
WLAA10-A[25-100/1]-B[25-100/1]-L[25-300/1]
WLAA12-A[50-125/1]-B[50-125/1]-L[50-300/1]
YLAS5-A[20-75/1]-B[20-75/1]-L[25-300/1]
YLAS6-A[20-75/1]-B[20-75/1]-L[25-300/1]
YLAS10-A[25-125/1]-B[25-125/1]-L[25-300/1]
YLAS12-A[50-125/1]-B[50-125/1]-L[50-300/1]
YLAS15-A[50-150/1]-B[50-150/1]-L[50-300/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Finish Thickness T
(mm)
Leg A
(mm)
Leg B
(mm)
Length L
(mm)
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Black Oxide520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Black Oxide620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Black Oxide1025 ~ 12525 ~ 12525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Black Oxide1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Black Oxide1550 ~ 15050 ~ 15050 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Black Anodize520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Black Anodize620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Black Anodize1025 ~ 10025 ~ 10025 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Black Anodize1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Electroless Nickel520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Electroless Nickel620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Electroless Nickel1025 ~ 12525 ~ 12525 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Electroless Nickel1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

10 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Electroless Nickel1550 ~ 15050 ~ 15050 ~ 300
1 Piece(s)

12 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Trivalent Chromate520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Trivalent Chromate620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Trivalent Chromate1025 ~ 12525 ~ 12525 ~ 300
1 Piece(s)

12 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Trivalent Chromate1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

12 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Trivalent Chromate1550 ~ 15050 ~ 15050 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Clear Anodize520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Clear Anodize620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Clear Anodize1025 ~ 10025 ~ 10025 ~ 300
1 Piece(s)

12 Days or more

10[Aluminum] 6063 Aluminum Alloy[Yes] Clear Anodize1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Bright Chromate520 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Bright Chromate620 ~ 7520 ~ 7525 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Bright Chromate1025 ~ 12525 ~ 12525 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Bright Chromate1250 ~ 12550 ~ 12550 ~ 300
1 Piece(s)

15 Days or more

10[Carbon Steel] 1018 Carbon Steel[Yes] Bright Chromate1550 ~ 15050 ~ 15050 ~ 300

Loading...

  1. 1
 

Basic Information

Finish Method Milled Inside/Outside

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.