(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS (Part Numbers)

Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS
  • Volume Discount
  • New Pricing

Stage with a micrometer head capable of 0.01mm resolution adjustments.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XYCRS60
■XY-Axis Stages
[ ! ]High Precision Stage Existing Product: XYPG (Click here)
Part NumberStage Surface (mm)Travel Distance (mm)Load Capacity (N)Travel AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)
TypeNo.StraightnessMotion ParallelismPitchingYawingRollingPitchingYawingRolling
XYCRS4040x40±6.517.630µm60µm 2.0 2.2 2.00.660.840.66100µm0.28
6060x6044.1 5.2 4.3 5.20.190.220.190.48
8080x8093.117.315.117.30.090.100.09120µm0.77
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYCRS100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40100100140±12.5±12.5400.110.140.11

Loading...

  1. 1
 

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Table Parallelism(µm) 60
Feed Knob Position Side Clamp Standard Reversed Standard
Feed method (micrometer type) Standard Feed method (feed pitch)(mm) 0.5

Please check the type/dimensions/specifications of the part XYCRS100 in the Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS series.

Products like this...

Part Number
XYCRS120
XYCRS25
XYCRS40
XYCRS50
XYCRS60
XYCRS80
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
1 Piece(s)Available

8 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40120120180±25±25400.040.040.04
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~30~25~2525.1~3025259.8±3.2±3.2304.835.74.83
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4035.1~40404017.6±6.5±6.5400.660.840.66
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm5~3041~6041~6035.1~40505028±6.5±6.5400.350.40.35
1 Piece(s)Available

8 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~6035.1~40606044.1±6.5±6.5400.190.220.19
1 Piece(s)Available

Same day

Stock

10~ ±10mm~ ±10mm50.1~10061~9061~9035.1~40808093.1±6.5±6.5400.090.10.09

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.