(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Stage with a micrometer head capable of 0.01mm resolution adjustments.
Part Number
Configured Part Number is shown.
XYCRS80
Part Number |
XYCRS60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Load Capacity (N) | Travel Accuracy | Moment Load Capacity (N·m) | Moment Rigidity ("/N·cm) | Parallelism | Weight (kg) | ||||||
Type | No. | Straightness | Motion Parallelism | Pitching | Yawing | Rolling | Pitching | Yawing | Rolling | |||||
XYCRS | 40 | 40x40 | ±6.5 | 17.6 | 30µm | 60µm | 2.0 | 2.2 | 2.0 | 0.66 | 0.84 | 0.66 | 100µm | 0.28 |
60 | 60x60 | 44.1 | 5.2 | 4.3 | 5.2 | 0.19 | 0.22 | 0.19 | 0.48 | |||||
80 | 80x80 | 93.1 | 17.3 | 15.1 | 17.3 | 0.09 | 0.10 | 0.09 | 120µm | 0.77 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYCRS80 |
Loading...
Guiding Mechanism | Cross Roller | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Table Straightness(µm) | 30 | Table Parallelism(µm) | 60 |
Feed Knob Position | Side | Clamp | Standard | Reversed | Standard |
Feed method (micrometer type) | Standard | Feed method (feed pitch)(mm) | 0.5 |
Please check the type/dimensions/specifications of the part XYCRS80 in the Manual XY-Axis Stages - Cross Roller Guide, Standard Accuracy, XYCRS series.
Part Number |
---|
XYCRS120 |
XYCRS25 |
XYCRS40 |
XYCRS50 |
XYCRS60 |
XYCRS90 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy