(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Prehardened Steel (GO40F) Type is to be offered with high harness.
Part Number
Configured Part Number is shown.
AVTBH6-P[3-10/0.05]-L[6-33/1]-F[3-30/1]
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness | [ A ]Accessory | |
Horizontal Grip | Vertical Grip | ||||
AVYB | AVTB | 1045 Carbon Steel | Black Oxide | Hexagon Socket Head Cap Screw: 2 pcs. Locating Pin | |
AVYM | AVTM | Electroless Nickel Plating | |||
AVYBH | AVTBH | GO40F (Pre-Hardened Steel) | Black Oxide | 40~50HRC | |
AVYMH | AVTMH | Electroless Nickel Plating |
■Horizontal Grip Gripper Body: 6mm Stroke | |||||||||
Part Number | P 0.1mm Increment | L 1mm Increment | F | B | E | C | W | d | |
Type | Nominal | ||||||||
AVYB AVYM AVYBH AVYMH | 6 | 3.0~4.0 | 5~33 | 4 | 11.7 | 2.5 | 3 | 5 | 2.9 |
4.1~5.0 | 5 | 11.4 | 3 | ||||||
5.1~6.0 | 6 | 11 | 3.5 | 7 | |||||
6.1~7.0 | 7 | 10.7 | 4 | ||||||
7.1~8.0 | 8 | 10.5 | 4.5 | 10 | |||||
8.1~9.0 | 6~33 | 9 | 9.7 | 5 | 2 | ||||
9.1~10.0 | 10 | 9.4 | - |
■Vertical Grip Gripper Body: 6mm Stroke | |||||||||
Part Number | P 0.1mm Increment | 1mm Increment | B | E | C | W | d | ||
Type | Nominal | L | F | ||||||
AVTB AVTM AVTBH AVTMH | 6 | 3.0~4.0 | 6~33 | 3~33 [ ! ]F≤L-3 | 11.7 | 3.2 | 3 | 5 | 2.9 |
4.1~5.0 | 11.4 | 4 | |||||||
5.1~6.0 | 11 | 4.8 | 7 | ||||||
6.1~7.0 | 10.7 | 5.6 | |||||||
7.1~8.0 | 10.5 | 6.4 | 10 | ||||||
8.1~9.0 | 10.3 | 7.2 | 2 | ||||||
9.1~10.0 | 9.9 | 8 |
■Applicable Fingered Arm | |
Nominal | Type |
6 | DAMB6-_ /DAMM6-_ /DAMBH6-_ /DAMMH6-_ |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | GO040F (Pre-hardened Steel) | Knob tip type | V-Shaped, Vertical Grip | Knob Mounting Method | Attachments Mounting |
---|---|---|---|---|---|
Nominal | 6 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy