(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Idler Pulleys - Tension, (Inches).

Idler Pulleys - Tension, (Inches).
  • Volume Discount
  • Lead Time Reduction

•Pulleys/Idlers: Idlers (Bearing Built-in)
•Type: Timing Pulleys
•Material: Aluminum Alloy 2000 series
•Surface Treatment: Clear Anodize

  • INCH
·Materials
Type Material Hardness Surface Treatment
U-AFBD2017 AluminumClear Anodizing-
U-AFDF2017 AluminumClear Anodizing-
Idler Pulleys - Inch, Backside Tension:Related Image

Specifications

Idler Pulleys - Inch, Backside Tension:Related Image
Idler Pulleys - Inch, Backside Tension:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-AFBD0.50-D1.00
U-AFBD0.63-D1.38
U-AFBD0.63-D1.63
U-AFBD0.75-D1.38
U-AFBD0.75-D1.63
U-AFBD0.88-D1.75
U-AFBD1.06-D2.00
U-AFDF0.50-D1.00
U-AFDF0.63-D1.38
U-AFDF0.63-D1.63
U-AFDF0.75-D1.38
U-AFDF0.75-D1.63
U-AFDF0.88-D1.75
U-AFDF1.06-D2.00
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(mm)
1 Piece(s)Available

10 Days or more

101
1 Piece(s)Available

10 Days or more

101-3/8
1 Piece(s)Available

10 Days or more

101-5/8
1 Piece(s)Available

10 Days or more

101-3/8
1 Piece(s)Available

10 Days or more

101-5/8
1 Piece(s)Available

10 Days or more

101-3/4
1 Piece(s)Available

10 Days or more

102
1 Piece(s)Available

10 Days or more

101
1 Piece(s)Available

10 Days or more

101-3/8
1 Piece(s)Available

10 Days or more

101-5/8
1 Piece(s)Available

10 Days or more

101-3/8
1 Piece(s)Available

10 Days or more

101-5/8
1 Piece(s)Available

10 Days or more

101-3/4
1 Piece(s)Available

10 Days or more

102

Loading...

  1. 1

Example

Idler Pulleys - Inch, Backside Tension:Related Image
 

Basic Information

Type Timing Pulleys Material Aluminum Alloy 2000 series Surface Treatment Clear Anodize
Timing Pulleys/Idlers Idlers

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.