(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bearing Shaft Screws - Inch

Bearing Shaft Screws - Inch

For complete product overview and details on Bearing Shaft Screws - Inch see the sections below:

  • INCH

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BGP1045 SteelBlack Oxide-
U-BGPM1045 SteelElectroless Nickel Plating-
U-BGPS304 Stainless Steel--
Bearing Shaft Screws - Inch Type:Related Image

Specifications

Bearing Shaft Screws - Inch Type:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BGP0.19-L[0.63,​0.75,​1]
U-BGP0.25-L[0.75,​1,​1.25]
U-BGP0.38-L[1,​1.25,​1.5]
U-BGP0.50-L[1.25,​1.5,​2]
U-BGP0.63-L[1.5,​2,​2.5]
U-BGP0.75-L[1.5,​2,​2.5]
U-BGP0.88-L[1.5,​2,​2.5]
U-BGP1.00-L[1.5,​2,​2.5]
U-BGPM0.19-L[0.63,​0.75,​1]
U-BGPM0.25-L[0.75,​1,​1.25]
U-BGPM0.38-L[1,​1.25,​1.5]
U-BGPM0.50-L[1.25,​1.5,​2]
U-BGPM0.63-L[1.5,​2,​2.5]
U-BGPM0.75-L[1.5,​2,​2.5]
U-BGPM0.88-L[1.5,​2,​2.5]
U-BGPM1.00-L[1.5,​2,​2.5]
U-BGPS0.19-L[0.63,​0.75,​1]
U-BGPS0.25-L[0.75,​1,​1.25]
U-BGPS0.38-L[1,​1.25,​1.5]
U-BGPS0.50-L[1.25,​1.5,​2]
U-BGPS0.63-L[1.5,​2,​2.5]
U-BGPS0.75-L[1.5,​2,​2.5]
U-BGPS0.88-L[1.5,​2,​2.5]
U-BGPS1.00-L[1.5,​2,​2.5]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(φ)
Material Surface Treatment L Selection
(inch)
1 Piece(s)

10 Days or more

103/161045 Carbon SteelBlack Oxide0.63 ~ 1
1 Piece(s)

10 Days or more

101/41045 Carbon SteelBlack Oxide0.75 ~ 1.25
1 Piece(s)

10 Days or more

103/81045 Carbon SteelBlack Oxide1 ~ 1.5
1 Piece(s)

10 Days or more

101/21045 Carbon SteelBlack Oxide1.25 ~ 2
1 Piece(s)

10 Days or more

105/81045 Carbon SteelBlack Oxide1.5 ~ 2.5
1 Piece(s)

10 Days or more

103/41045 Carbon SteelBlack Oxide1.5 ~ 2.5
1 Piece(s)

10 Days or more

107/81045 Carbon SteelBlack Oxide1.5 ~ 2.5
1 Piece(s)

10 Days or more

1011045 Carbon SteelBlack Oxide1.5 ~ 2.5
1 Piece(s)

10 Days or more

103/161045 Carbon SteelElectroless Nickel Plating0.63 ~ 1
1 Piece(s)

10 Days or more

101/41045 Carbon SteelElectroless Nickel Plating0.75 ~ 1.25
1 Piece(s)

10 Days or more

103/81045 Carbon SteelElectroless Nickel Plating1 ~ 1.5
1 Piece(s)

10 Days or more

101/21045 Carbon SteelElectroless Nickel Plating1.25 ~ 2
1 Piece(s)

10 Days or more

105/81045 Carbon SteelElectroless Nickel Plating1.5 ~ 2.5
1 Piece(s)

10 Days or more

103/41045 Carbon SteelElectroless Nickel Plating1.5 ~ 2.5
1 Piece(s)

10 Days or more

107/81045 Carbon SteelElectroless Nickel Plating1.5 ~ 2.5
1 Piece(s)

10 Days or more

1011045 Carbon SteelElectroless Nickel Plating1.5 ~ 2.5
1 Piece(s)

10 Days or more

103/16304 Stainless SteelNot Provided0.63 ~ 1
1 Piece(s)

10 Days or more

101/4304 Stainless SteelNot Provided0.75 ~ 1.25
1 Piece(s)

10 Days or more

103/8304 Stainless SteelNot Provided1 ~ 1.5
1 Piece(s)

10 Days or more

101/2304 Stainless SteelNot Provided1.25 ~ 2
1 Piece(s)

10 Days or more

105/8304 Stainless SteelNot Provided1.5 ~ 2.5
1 Piece(s)

10 Days or more

103/4304 Stainless SteelNot Provided1.5 ~ 2.5
1 Piece(s)

10 Days or more

107/8304 Stainless SteelNot Provided1.5 ~ 2.5
1 Piece(s)

10 Days or more

101304 Stainless SteelNot Provided1.5 ~ 2.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D. D
(φ)
Material Surface Treatment L Selection
(inch)

Loading...

  1. 1

Example

Bearing Shaft Screws - Inch Type:Related Image

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.