(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Metal Washers - Configurable, precision dimensions (inches).

Metal Washers - Configurable, precision dimensions (inches).
  • Lead Time Reduction

•Shape: Straight
•Bore Style: Straight
•Quantity: Single Piece
•Dimension Configurable Method: Dimension Configurable
•Accuracy: Precision Grade

  • INCH

Precision Washers - Configurable (INCH):Related Image

Specifications

Precision Washers - Configurable (INCH):Related ImagePrecision Washers - Configurable (INCH):Related Image

Alterations

Precision Washers - Configurable (INCH):Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-FWASB-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASB-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASBH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASBH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASC-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASC-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASCH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASCH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASM-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASM-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASMH-V0-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASMH-V[0.078-3.75/0.001]-D[0.19-4/0.01]-T[0.0465-0.5/0.0005]
U-FWASSH-V0-D[0.19-2.38/0.01]-T[0.0465-0.5/0.0005]
U-FWASSH-V[0.078-2.25/0.001]-D[0.19-2.38/0.01]-T[0.0465-0.5/0.0005]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOuter Dia.
(inch)
Inner Dia.
(inch)
Thickness / Length
(inch)
Material Surface Finish Hardness
(HRC)
Surface Treatment
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack OxideNot ProvidedBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack OxideNot ProvidedBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRCBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelBlack Oxide45 to 50 HRCBlack Oxide
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelNoNot ProvidedNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot ProvidedElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel PlatingNot ProvidedElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 400.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRCElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 40.078 ~ 3.750.0465 ~ 0.5[Steel] 1045 Carbon SteelElectroless Nickel Plating45 to 50 HRCElectroless Nickel Plating
1 Piece(s)

10 Days or more

100.19 ~ 2.3800.0465 ~ 0.5[Stainless Steel] 440C Stainless SteelNo45 to 50 HRCNot Provided
1 Piece(s)

10 Days or more

100.19 ~ 2.380.078 ~ 2.250.0465 ~ 0.5[Stainless Steel] 440C Stainless SteelNo45 to 50 HRCNot Provided

Loading...

  1. 1
 

Basic Information

Shape Straight Bore Style Straight Quantity Sold by Single Unit
Dimensions Configurable Method Dimension Configurable Accuracy Precision Grade

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.